9 Revision History
Changes from Revision A (June 2015) to Revision B (March 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed the maximum tSW switching time from 0.5ns to
1μsGo
Changes from Revision * (June 2015) to Revision A (July 2015)
- Changed the "Operating free-air Temperature" MAX value from: 85°C to: 105°C in
Recommended Operating Conditions
Go
- Changed the MAX value of R(FLAT_ON) from: 0.5Ω to: 1Ω in the
Electrical Characteristics
Go