SLASEA3D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 1 | 1 | 1 | 1 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:13 | LOS | R/W | 000 | Enables loss of signal detection. 000 - Disable detection 100 - Enable detection other - reserved |
12:11 | ALIGN | R/W | 01 | Enables external or internal symbol alignment 00 : Disabled 01 : Comma alignment 10: Align jog |
10:8 | TERM | R/W | 001 | Valid programming: 001 – AC coupling with common mode = 0.7 V 100 – 0 V common mode. 101 – 0.25 V common mode 111 – DC coupling with common mode of 0.6 V. (NOTE: This is not compatible with JESD) |
7 | Reserved | R/W | 0 | Reserved |
6:5 | RATE | R/W | 00 | Selects full (00), half (01), quarter (10) or eighth (11) rate operation. |
4:2 | Reserved | R/W | 010 | Reserved |
1 | SLEEPRX | R/W | 0 | Powers the receiver down into the sleep (fast power up) state when high. |
0 | Reserved | R/W | 1 | Reserved |