SLASEA3D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | 0 | 0 | 1 | 1 | 1 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:13 | Reserved | R/W | 000 | Reserved |
12:8 | NPRIME_M1 | R/W | 01111 | The number of adjusted bits per sample - 1 |
7 | Reserved | R/W | 0 | Reserved |
6 | HD | R/W | 1 | High density mode. Samples can cross the lane boundary |
5 | SCR | R/W | 0 | Turn on the scrambler |
4:0 | N_M1 | R/W | 01111 | The number of bits per sample - 1 |