SLASEE2 February 2018 DAC8771
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | PVDD/AVDD to PBKG | -0.3 | 40 | V |
PVSS to GND | -0.3 | 0.3 | ||
VPOS_IN to VNEG_IN | -0.3 | 40 | ||
VPOS_IN to GND | -0.3 | 33 | ||
VNEG_IN to GND | -20 | 0.3 | ||
VSENSEN to GND | VNEG_IN | VPOS_IN | ||
VSENSEP to GND | VNEG_IN | VPOS_IN | ||
CCOMP to VNEG_IN | -0.3 | 6 | ||
DVDD to GND | -0.3 | 6 | ||
REFOUT/REFIN to GND | -0.3 | 6 | ||
Digital input voltage to GND | -0.3 | DVDD+0.3 | ||
Output voltage | VOUT to GND | VNEG_IN | VPOS_IN | V |
IOUT to GND | VNEG_IN | VPOS_IN | ||
SDO, ALARM to GND | -0.3 | DVDD+0.3 | ||
Input Current | Current into any pin | -10 | 10 | mA |
Power dissipation | (TJmax – TA)/ThetaJA | W | ||
Operating junction temperature, TJ | -40 | 150 | °C | |
Junction temperature range (TJ max) | 150 | |||
Storage temperature, Tstg | -65 | 150 |