SLASEE2 February 2018 DAC8771
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT OUTPUT | ||||||
IOUT | Output Current Ranges | 0 | 24 | mA | ||
0 | 20 | mA | ||||
3.5 | 23.5 | mA | ||||
-24 | 24 | mA | ||||
4 | 20 | mA | ||||
ACCURACY | ||||||
Resolution | 16 | Bits | ||||
INL | Relative accuracy(1) | All ranges except bipolar range | -10 | 10 | LSB | |
Bipolar range only | -12 | 12 | LSB | |||
DNL | Differential Nonlinearity(1) | Ensured monotonic | -1 | 1 | LSB | |
TUE | Total Unadjusted Error(1) | -40°C to 125°C | -0.1 | 0.1 | %FSR | |
TA = +25°C | -0.08 | 0.08 | ||||
-40°C to 125°C (4-20mA) | -0.130 | 0.130 | ||||
TA = +25°C (4-20mA) | -0.08 | 0.08 | ||||
OE | Offset Error(1) | -40°C to 125°C | -0.06 | 0.06 | %FSR | |
TA = +25°C | -0.05 | 0.05 | ||||
-40°C to -125°C (4-20mA) | -0.085 | 0.085 | ||||
TA = +25°C (4-20mA) | -0.04 | 0.04 | ||||
OE-TC | Offset Error Temperature Coefficient | -40°C to -125°C | 1.5 | ppm FSR / ºC | ||
ZCE | Zero Code Error | DAC data set to 0x0000 | -13 | 13 | uA | |
DAC data set to 0x0000 (4-20mA) | -13 | 13 | uA | |||
ZCE-TC | Zero Code Error Temperature Coefficient | DAC data set to 0x0000, -40°C to -125°C | 1.5 | ppm/ ºC | ||
GE | Gain Error(1) | -40°C to -125°C | -0.1 | 0.1 | %FSR | |
TA = +25°C | -0.075 | 0.075 | ||||
-40°C to -125°C (4-20mA) | -0.110 | 0.110 | ||||
TA = +25°C (4-20mA) | -0.08 | 0.08 | ||||
GE-TC | Gain Error Temperature Coefficient | -40C to -125C | 3 | ppm FSR / ºC | ||
FSE | Full Scale Error | DAC data set to 0xFFFF, -40°C to -125°C | -0.1 | 0.1 | %FSR | |
DAC data set to 0xFFFF, -40°C to -125°C (4-20mA) | -0.130 | 0.130 | %FSR | |||
NFSE | Negative Full Scale Error | DAC data set to 0x0000, bipolar range only, -40°C to -125°C | -0.05 | 0.05 | %FSR | |
FSE-TC | Full Scale Error Temperature Coefficient | 3 | ppm FSR / ºC | |||
BPZE | Bipolar Zero Error | bipolar range only, DAC data set to 0x8000, -40°C to -125°C | -0.05 | 0.05 | %FSR | |
bipolar range only, DAC data set to 0x8000, TA = +25°C | -0.02 | 0.02 | ||||
BPZE-TC | Bipolar Zero Error Temperature Coefficient | 0x8000h into DAC,-40°C to -125°C | 4 | ppm/ ºC | ||
VCL | Loop Compliance Voltage | Output=24mA | VPOS_IN-3 | V | ||
Output=±24mA | |VNEG_IN|-3 | VPOS_IN-3 | ||||
RL | Resistive Load | All except ±24 mA range | 1.2K | Ω | ||
±24 mA range | 0.625K | |||||
DC-PSRR | DC Power Supply Rejection Ratio | DAC data set to 0x8000, 20mA range | 0.1 | µA/V | ||
Zo | Output Impedance | DAC data set to 0x8000 | 10 | MΩ | ||
IOLEAK | Output Current Leakage | Iout is disabled or in power-down | 1 | nA | ||
HART INTERFACE | ||||||
VHART-IN | HART Input | 400 | 500 | 600 | mVpp | |
Corresponding Output | HART In = 500mVpp 1.2KHz | 1 | mApp | |||
VOLTAGE OUTPUT | ||||||
VOUT | Voltage Output Ranges (normal mode) | 0 | 5 | |||
0 | 10 | |||||
-5 | 5 | |||||
-10 | 10 | |||||
Voltage Output Ranges (Overrange mode) | 0 | 6 | ||||
0 | 12 | |||||
-6 | 6 | |||||
-12 | 12 | |||||
ACCURACY | ||||||
Resolution | 16 | Bits | ||||
INL | Relative Accuracy, INL(1) | -12 | 12 | LSB | ||
DNL | Differential Nonlinearity, DNL(1) | Ensured monotonic | -1 | 1 | LSB | |
TUE | Total Unadjusted Error, TUE(1) | -40°C to 125°C, VOUT unloaded | -0.1 | ±0.05 | 0.1 | %FSR |
TA = +25°C, VOUT unloaded | -0.75 | 0.75 | ||||
BPZE | Bipolar Zero Error | bipolar range only, DAC data set to 0x8000, -40°C to 125°C, VOUT unloaded | -0.05 | 0.05 | %FSR | |
bipolar range only, DAC data set to 0x8000, TA = +25°C, VOUT unloaded | -0.03 | 0.03 | ||||
BPZE-TC | Bipolar Zero Error Temperature Coefficient | bipolar range only, DAC data set to 0x8000, -40°C to 125°C, (VOUT unloaded) | 1 | ppm FSR / ºC | ||
OE | Offset Error | Unipolar ranges only, (Vout unloaded), -40°C to 125°C | -5 | 5 | mV | |
OE | Offset Error | Unipolar ranges only, (Vout unloaded), TA = 25°C | 0.65 | mV | ||
OE-TC | Offset Error Temperature Coefficient | Unipolar ranges only, -40°C to 125°C | 1.5 | ppm FSR/ ºC | ||
GE | Gain Error(1) | -40°C to 125°C, VOUT unloaded | -0.1 | 0.1 | %FSR | |
TA = +25°C, VOUT unloaded | -0.07 | 0.07 | ||||
GE-TC | Gain Error Temperature Coefficient | 3 | ppm FSR / ºC | |||
FSE | Full Scale Error | DAC data set to 0xFFFF, -40° to 125°C, (Vout unloaded) | -0.1 | 0.1 | %FSR | |
DAC data set to 0xFFFF, 25°C, (Vout unloaded) | 0.03 | %FSR | ||||
NFSE | Negative Full Scale Error | Bipolar ranges only, DAC data set to 0x0000, -40°C to 125°C, (Vout unloaded) | -0.07 | 0.07 | %FSR | |
Bipolar ranges only, DAC data set to 0x0000, -40°C to 125°C, (Vout unloaded) | 0.002 | %FSR | ||||
FSE-TC | Full Scale Error Temperature Coefficient | (Vout unloaded) | 2 | ppm FSR / ºC | ||
Headroom | Output unloaded, VPOS_IN with respect to VOUT, DAC data set to 0xFFFF, specified by design | 0.5 | V | |||
1kΩ output load, VPOS_IN with respect to VOUT, DAC data set to 0xFFFF, specified by design | 3 | V | ||||
Footroom | Bipolar, ranges only, VNEG_IN with respect to VOUT, DAC data set to 0x0000, specified by design | -3 | V | |||
Unipolar ranges only, VNEG_IN with respect to VOUT, DAC data set to 0x0000, specified by design | -5 | V | ||||
Short-Circuit Current | SCLIM[1:0] = "00" (see register map) | 17 | 27 | mA | ||
SCLIM[1:0] = "01" (see register map) | 8 | 12 | mA | |||
SCLIM[1:0] = "10" (see register map) | 22 | 30 | mA | |||
SCLIM[1:0] = "11" (see register map) | 26 | 36 | mA | |||
RL | Load | 1 | kΩ | |||
CL | Capacitive Load Stability | RL = Open | 20 | nF | ||
RL = 1 kΩ | 20 | nF | ||||
RL = 1 kΩ with External compensation capacitor (150pF) connected. | 1 | µF | ||||
ZO | DC Output Impedance | Voltage output enabled, Vout = Mid-Scale, 0-10V range | 0.01 | Ω | ||
Voltage output disabled | 50 | MΩ | ||||
Voltage output disabled (POC = '0') | 30 | kΩ | ||||
DC-PSRR | DC Power Supply Rejection Ratio | No Output Load | 10 | µV/V | ||
VSENSEP Impedance | VOUT Enabled, Vout = Mid-Scale, 0-10V Range, specified by design | 120 | kΩ | |||
VSENSEN Impedance | VOUT Enabled, Vout = Mid-Scale, 0-10V Range, specified by design | 240 | kΩ | |||
EXTERNAL REFERENCE INPUT | ||||||
IREF | External reference current | Vout = Negative Full-Scale, ±12V range | 350 | µA | ||
Reference Input Capacitance | 100 | pF | ||||
INTERNAL REFERENCE OUTPUT | ||||||
VREF | Reference Output | TA = 25°C | 4.99 | 5.01 | V | |
VREF-TC | Reference TC | TA = -40°C to 125°C | -10 | 10 | ppm/°C | |
TUE | DAC Voltage Output Total unadjusted error(1) | -40°C to 125°C, VOUT unloaded, Internal reference enabled | 0.2 | %FSR | ||
DAC Current Output Total unadjusted error(1) | -40°C to +125°C, Internal reference enabled | 0.2 | %FSR | |||
Output Noise (0.1 Hz to 10 Hz) | TA = 25°C | 13 | µV p-p | |||
Noise Spectral Density | At 10 kHz, 25°C | 200 | nV/sqrtHz | |||
CL | Capacitive Load | 600 | nF | |||
IL | Load Current | ±5 | mA | |||
Short Circuit Current | Reference output shorted to GND | 20 | mA | |||
Load Regulation | Sourcing and Sinking, TA = +25°C | 5 | µV/mA | |||
Line regulation | TA = +25°C | 1 | uV/V | |||
BUCK BOOST CONVERTER | ||||||
RON | Switch On Resistanvce | TA = +25°C | 3 | Ω | ||
ILEAK | Switch Leakage Current | TA = +25°C | 20 | nA | ||
L | Inductor | between LP and LN | 100 | µH | ||
ILMAX | Peak Inductor Current | TA = +25°C, maximum specified by design | 0.35 | 0.5 | A | |
VO | Output Voltage | VPOS_IN | 4 | 32 | V | |
VNEG_IN | -18 | -5 | V | |||
CL | Load Capacitor | VPOS_IN and VNEG_IN | 10 | µF | ||
Start up time | After enabling VPOS_IN and VNEG_IN with 10µF load capacitor on these pins | 3 | ms | |||
DVDD LDO | ||||||
VO | Output Voltage | 5 | V | |||
ILOAD | Load Current | 10 | mA | |||
CL | Load Capacitor | 0.2 | µF | |||
THERMAL ALARM | ||||||
Trip point | 150 | °C | ||||
Hysteresis | 15 | °C | ||||
DIGITAL INPUTS | ||||||
Hysteresis voltage | 0.4 | V | ||||
Input Current | -5 | 5 | µA | |||
Pin Capacitance | Per pin | 10 | pF | |||
DIGITAL OUTPUTS | ||||||
SDO | ||||||
VOL | Output Low Voltage | Sinking 200 µA | 0.4 | V | ||
VOH | Output High Voltage | Sourcing 200 µA | DVDD-0.5 | V | ||
ILEAK | High Impedance Leakage | -5 | 5 | µA | ||
High Impedance Output Capacitance | 10 | pF | ||||
ALARM | ||||||
VOL | Output Low Voltage | At 10 mA | 0.4 | V | ||
ILEAK | High Impedance Leakage | 50 | µA | |||
High Impedance Output Capacitance | 10 | pF | ||||
POWER REQUIREMENTS | ||||||
IAVDD | Current Flowing into AVDD | Buck-Boost converter enabled, All IOUT Active, 0mA, 0-20mA range | 3 | mA | ||
IOUT Active, 0 mA, 0-20mA range, VNEG_IN = 0V | 1.3 | mA | ||||
IPVDD | Current Flowing into PVDD | Buck-Boost converter enabled, Peak Current, specified by design | 0.5 | A | ||
Buck-Boost converter disabled | 0.1 | mA | ||||
IDVDD | Current Flowing into DVDD | All digital pins at DVDD, DVDD 2.7V to 5.5V | 1.8 | mA | ||
IVPOS_IN | Current Flowing into VPOS_IN | IOUT Active, 0mA, 0-20mA range | 1.2 | mA | ||
VOUT Active, no load, 0-10V range, mid scale code | 3 | mA | ||||
IVNEG_IN | Current Flowing into VNEG_IN | IOUT Active, 0mA, ±24mA range | 1.2 | mA | ||
VOUT Active, no load, 0-10V range, mid scale code | 3 | mA | ||||
PDISS | Power dissipation (PVDD+AVDD) | Buck-Boost converter positive output enabled, IOUT mode operation, All IOUT channels enabled, Rload = 1Ω, 24mA, PVDD = AVDD = 12V | 0.226 | 0.275 | W | |
IVSENSEP | Current Flowing into VSENSEP | VOUT Disabled, specified by design | 40 | nA | ||
IVSENSEN | Current Flowing into VSENSEN | VOUT Disabled, specified by design | 20 | nA | ||
DYNAMIC PERFORMANCE | ||||||
VOLTAGE OUTPUT | ||||||
Tsett | Output Voltage Settling Time | 0 to 10V, to ±0.03% FSR RL = 1kΩ || CL = 200pF | 15 | µs | ||
0 to 5V, to ±0.03% FSR RL = 1kΩ || CL = 200pF | 10 | µs | ||||
-5 to 5V, to ±0.03% FSR RL = 1kΩ || CL = 200pF | 20 | µs | ||||
-10 to 10V, to ±0.03% FSR RL = 1kΩ || CL = 200pF | 30 | µs | ||||
Output voltage ripple | Buck-Boost converter enabled, 50 KHz 20dB/decade low-pass filter on VPOS_IN | 2 | mVpp | |||
SR | Slew Rate | RL = 1kΩ || CL = 200pF | 1 | V/µs | ||
Power-On Glitch Energy(2) | Specified by design | 0.1 | V | |||
Power-off Glitch Energy(3) | Specified by design | 0.8 | V | |||
Code-Code Glitch | 0.15 | µV-sec | ||||
Digital Feedthrough | 1 | nV-sec | ||||
Output Noise (0.1 Hz to 10 Hz Bandwidth) | 0-10V range, Mid-Scale | 0.1 | LSB p-p | |||
Output Noise (100 kHz Bandwidth) | 0-10V range, Mid-Scale | 200 | µVrms | |||
Output Noise Spectral Density | ±10V Measured at 10 kHz, Mid-Scale | 200 | nV/sqrtHz | |||
AC-PSRR | AC Power Supply Rejection Ratio | 200mV 50/60Hz sinusoid superimposed on power supply voltage (AC analysis). | -75 | dB | ||
CURRENT OUTPUT | ||||||
Tsett | Output Current Settling Time | 24 mA Step, to 0.1% FSR, no L | 10 | µs | ||
24 mA Step, to 0.1% FSR , L = 1mH, CL = 22nF | 50 | µs | ||||
Output current ripple | Buck-boost converter enabled, 50 KHz 20dB/decade low-pass filter on VPOS_IN | 2 | µApp | |||
L | Inductive Load(4) | 50 | mH | |||
AC-PSRR | AC Power Supply Rejection Ratio | 200mV 50/60Hz Sine wave superimposed on power supply voltage | -75 | dB |