5.6 Low-Power Mode (LPM0) Supply Currents Into VCC Excluding External Current
VCC = 3 V, TA = 25°C (unless otherwise noted)(1)(2)
PARAMETER |
VCC |
FREQUENCY (fSMCLK) |
UNIT |
1 MHz |
8 MHz |
16 MHz |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
ILPM0 |
2 V |
145 |
|
292 |
|
395 |
|
µA |
3 V |
155 |
|
300 |
|
394 |
|
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) Current for watchdog timer clocked by SMCLK included.
fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK at specified frequency.