SLASEH2A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CRC-ALM | DAC-BUSY | TEMP-ALM | ||||
R-00h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-3 | RESERVED | R | 0000h | Reserved for factory use |
2 | CRC-ALM | R | 0h | CRC-ALM = 1 indicates a CRC error. |
1 | DAC-BUSY | R | 0h | DAC-BUSY = 1 indicates DAC registers are not ready for updates. |
0 | TEMP-ALM | R | 0h | TEMP-ALM = 1 indicates die temperature is over 140°C. A thermal alarm event forces the DAC outputs to go into power-down mode. |