SLASEH2A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOP[15:0] | |||||||||||||||
W-0000h | |||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | NOP[15:0] | W | 0000h | No operation. Write 0000h for proper no-operation command. |