SLASEJ4C April   2017  – February 2023 PGA460

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Internal Supply Regulators Characteristics
    6. 6.6  Transducer Driver Characteristics
    7. 6.7  Transducer Receiver Characteristics
    8. 6.8  Analog to Digital Converter Characteristics
    9. 6.9  Digital Signal Processing Characteristics
    10. 6.10 Temperature Sensor Characteristics
    11. 6.11 High-Voltage I/O Characteristics
    12. 6.12 Digital I/O Characteristics
    13. 6.13 EEPROM Characteristics
    14. 6.14 Timing Requirements
    15. 6.15 Switching Characteristics
    16. 6.16 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Supply Block
      2. 7.3.2  Burst Generation
        1. 7.3.2.1 Using Center-Tap Transformer
        2. 7.3.2.2 Direct Drive
        3. 7.3.2.3 Other Configurations
      3. 7.3.3  Analog Front-End
      4. 7.3.4  Digital Signal Processing
        1. 7.3.4.1 Ultrasonic Echo—Band-Pass Filter
        2. 7.3.4.2 Ultrasonic Echo–Rectifier, Peak Hold, Low-Pass Filter, and Data Selection
        3. 7.3.4.3 Ultrasonic Echo—Nonlinear Scaling
        4. 7.3.4.4 Ultrasonic Echo—Threshold Data Assignment
        5. 7.3.4.5 Digital Gain
      5. 7.3.5  System Diagnostics
        1. 7.3.5.1 Device Internal Diagnostics
      6. 7.3.6  Interface Description
        1. 7.3.6.1 Time-Command Interface
          1. 7.3.6.1.1 RUN Commands
          2. 7.3.6.1.2 CONFIGURATION/STATUS Command
        2. 7.3.6.2 USART Interface
          1. 7.3.6.2.1 USART Asynchronous Mode
            1. 7.3.6.2.1.1 Sync Field
            2. 7.3.6.2.1.2 Command Field
            3. 7.3.6.2.1.3 Data Fields
            4. 7.3.6.2.1.4 Checksum Field
            5. 7.3.6.2.1.5 PGA460 UART Commands
            6. 7.3.6.2.1.6 UART Operations
              1. 7.3.6.2.1.6.1 No-Response Operation
              2. 7.3.6.2.1.6.2 Response Operation (All Except Register Read)
              3. 7.3.6.2.1.6.3 Response Operation (Register Read)
            7. 7.3.6.2.1.7 Diagnostic Field
            8. 7.3.6.2.1.8 USART Synchronous Mode
          2. 7.3.6.2.2 One-Wire UART Interface
          3. 7.3.6.2.3 Ultrasonic Object Detection Through UART Operations
        3. 7.3.6.3 In-System IO-Pin Interface Selection
      7. 7.3.7  Echo Data Dump
        1. 7.3.7.1 On-Board Memory Data Store
        2. 7.3.7.2 Direct Data Burst Through USART Synchronous Mode
      8. 7.3.8  Low-Power Mode
        1. 7.3.8.1 Time-Command Interface
        2. 7.3.8.2 UART Interface
      9. 7.3.9  Transducer Time and Temperature Decoupling
        1. 7.3.9.1 Time Decoupling
        2. 7.3.9.2 Temperature Decoupling
      10. 7.3.10 Memory CRC Calculation
      11. 7.3.11 Temperature Sensor and Temperature Data-Path
      12. 7.3.12 TEST Pin Functionality
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 UART and USART Communication Examples
    6. 7.6 Register Maps
      1. 7.6.1 EEPROM Programming
      2. 7.6.2 Register Map Partitioning and Default Values
      3. 7.6.3 REGMAP Registers
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Transducer Types
    2. 8.2 Typical Applications
      1. 8.2.1 Transformer-Driven Method
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Transducer Driving Voltage
          2. 8.2.1.2.2 Transducer Driving Frequency
          3. 8.2.1.2.3 Transducer Pulse Count
          4. 8.2.1.2.4 Transformer Turns Ratio
          5. 8.2.1.2.5 Transformer Saturation Current and Main Voltage Rating
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Direct-Driven (Transformer-Less) Method
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Device Internal Diagnostics

The PGA460 device also offers Internal diagnostics against overvoltage (OV), undervoltage (UV), overcurrent (OC), and thermal shutdown.

The OV, UV, and thermal shutdown conditions are reported through the status bits in the DEV_STAT1 register. The OC protection is implemented on the device integrated regulators; however, the effect of this protection is not reported. For proper operation and to avoid false triggering, all electrical diagnostics are passed through a 25-µs deglitch while the thermal shutdown diagnostic is passed through a 50-µs deglitch before being reported.

The OV and UV protection thresholds for the internal regulators are listed in the Specifications section. When a fault is detected, the corresponding status bit is set and it is cleared upon interface read (clear-on-read type).The input device supply on the VPWR pin defines a fixed UV-threshold level and adjustable OV-threshold level (VPWR_OV_TH) that keeps the device active while disabling the output driver. This feature allows control of power dissipation at high voltage inputs without damaging the driver. When a VPWR_UV flag is detected, any presently running TCI command finish and no new TCI commands are executed until the undervoltage condition is removed. This feature is not applicable to USART communication irrespective of the pins (RXD, TXD, or IO)

The thermal shutdown protection diagnostic monitors the temperature of the FETs of the low-side driver. In case of a thermal shutdown event, the PGA460 device disables the output drivers and re-enables them when the thermal shutdown condition is removed. After thermal shutdown recovery, the thermal shutdown status bit is set to notify the user of the action taken.

Note:

If the voltage on the VPWR pin is less than 5 V, the performance of the device is not ensured as the digital core might reset. Any settings stored in the volatile memory section of the register map will be cleared.