SLASEJ4C April 2017 – February 2023 PGA460
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GAINRNG_TOT_RCV | Total receiver amplification gain range | FSW = FSW_LOW,FSW_HIGH; TA = –40°C to +105°C | 32 | 90 | dB | |
GAINRNG_RCV | Receiver amplification gain | AFE_GAIN_RNG = 0x03 | 32 | 64 | ||
AFE_GAIN_RNG = 0x02 | 46 | 78 | ||||
AFE_GAIN_RNG = 0x01 | 52 | 84 | ||||
AFE_GAIN_RNG = 0x00 | 58 | 90 | ||||
GAINNSTEP_RCV | Gain adjustment steps | 64 | ||||
GAINSTEP_SIZE_RCV | Gain adjustment step size | 0.2 | 0.5 | 0.8 | dB | |
GAINTHRM_DRFT_RCV | Gain thermal drift | FSW = 30 kHz; TA = –40°C to +105°C; Gain = 58.5 dB | –3.5% | 3.5% | ||
ZINP_RCV | Input impedance | FSW < 80 kHz | 300 | kΩ | ||
NRCV | Noise floor | FSW = 58 kHz; TA = 105°C; BW = 4 kHz | 7 | nV/sqrt(Hz) |