SLASEJ4C April 2017 – February 2023 PGA460
PRODUCTION DATA
To begin the design process, determine the following:
#GUID-688B41E5-2969-49B1-AD7E-D3CBC4C17A74/X1017 lists the recommended component values for typical applications.
DESIGNATOR | VALUE | COMMENT |
---|---|---|
R1 | 10 Ω (1/2 Watt) | Optional (noise reduction) |
R2 | 100 Ω(1/2 Watt) | Optional (limit in-rush current) |
R(INP) | 3 kΩ (1/4 Watt) | Optional (transformer drive only. For EMI/ESD robustness) |
L1 | 100 nH | Optional (transient suppression) |
C1 | 100 nF | Optional (Transient suppression) |
C2 | 100 nF | Optional (transient suppression) |
C(INP) | ![]() | |
C(INN) | ![]() | |
CT | Value depends on transducer and transformer used | |
D1 | 1N4007 or equivalent | Schottky diode recommended |
D2 | VZ < 30 V | Optional (transient suppression) |
D3 | VBR < 30 V | Optional (transient suppression) |
XDCR | Example devices for low-frequency range: Closed top for transformer driven: muRata MA58MF14-7N, SensComp 40KPT25 Open top for direct driven: muRata MA40H1S-R, SensComp 40LPT16, Kobitone 255-400PT160-ROX | |
XFMR | Example devices: TDK EPCOS B78416A2232A003, muRata-Toko N1342DEA-0008BQE=P3, Mitsumi K5-R4 | |
QDECPL | Optional (time or temperature decoupling FET) If no decoupling FET is used, ground the XFMR and CT | |
Q1 | Can be FETs or BJTs as discrete implementation or transistor-array package. Example devices: Example devices: FDN358P Single FET, MUN5114 single BJT | |
Ferrite bead | BK215HS102-T or equivalent | Optional (noise reduction) ). Can be substituted with 0-Ω short. |