SLASEJ4C April 2017 – February 2023 PGA460
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-738C605D-5469-4DCE-B72E-883DDD68FEC1/T4490914-40 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 6 to 7.2 V |
Input voltage recommended | 7.2 V |
Transducer driving voltage | 7.2 VPP |
Transducer frequency | 40 kHz |
Transducer pulse count | 20 |