SLASEJ4C April 2017 – February 2023 PGA460
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BytesEE | EEPROM memory size | Application and Device Internal | 64 | Bytes | ||
tRET_EE | EEPROM data retention time | TA = 105°C | 10 | Years | ||
CyclBURN_EE | EEPROM burn cycles | 1000 | Cycles | |||
tPROG_EE | EEPROM programming time | 600 | ms |