SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
N20 | fMDC | EN0MDC frequency | 2.5 | MHz | ||
N21 | tMDIO_DLY | EN0MDC to EN0MDIO (output) delay time | 0 | See (1) | ns | |
N22 | tMDIO_SU | EN0MDIO (input) to EN0MDC setup time | 10 | ns | ||
N23 | tMDIO_HLD | EN0MDIO (input) to EN0MDC hold time | 10 | ns |
Table 5-44 lists the 100-Mbps MII transmit timing.