SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
Table 6-3 lists the address for each peripheral.
NOTE
Within the memory map, attempts to read or write addresses in reserved spaces result in a bus fault. In addition, attempts to write addresses in the flash range also result in a bus fault.
START | END | DESCRIPTION | REGISTERS |
---|---|---|---|
0x4000.0000 | 0x4000.0FFF | Watchdog Timer 0 | Table 6-34 |
0x4000.1000 | 0x4000.1FFF | Watchdog Timer 1 | Table 6-34 |
0x4000.2000 | 0x4000.3FFF | Reserved | |
0x4000.4000 | 0x4000.4FFF | GPIO Port A | Table 6-18 |
0x4000.5000 | 0x4000.5FFF | GPIO Port B | Table 6-18 |
0x4000.6000 | 0x4000.6FFF | GPIO Port C | Table 6-18 |
0x4000.7000 | 0x4000.7FFF | GPIO Port D | Table 6-18 |
0x4000.8000 | 0x4000.8FFF | SSI0 | Table 6-27 |
0x4000.9000 | 0x4000.9FFF | SSI1 | Table 6-27 |
0x4000.A000 | 0x4000.AFFF | SSI2 | Table 6-27 |
0x4000.B000 | 0x4000.BFFF | SSI3 | Table 6-27 |
0x4000.C000 | 0x4000.CFFF | UART0 | Table 6-32 |
0x4000.D000 | 0x4000.DFFF | UART1 | Table 6-32 |
0x4000.E000 | 0x4000.EFFF | UART2 | Table 6-32 |
0x4000.F000 | 0x4000.FFFF | UART3 | Table 6-32 |
0x4001.0000 | 0x4001.0FFF | UART4 | Table 6-32 |
0x4001.1000 | 0x4001.1FFF | UART5 | Table 6-32 |
0x4001.2000 | 0x4001.2FFF | UART6 | Table 6-32 |
0x4001.3000 | 0x4001.3FFF | UART7 | Table 6-32 |
0x4001.4000 | 0x4001.FFFF | Reserved | |
0x4002.0000 | 0x4002.0FFF | I2C 0 | Table 6-21 |
0x4002.1000 | 0x4002.1FFF | I2C 1 | Table 6-21 |
0x4002.2000 | 0x4002.2FFF | I2C 2 | Table 6-21 |
0x4002.3000 | 0x4002.3FFF | I2C 3 | Table 6-21 |
0x4002.4000 | 0x4002.4FFF | GPIO Port E | Table 6-18 |
0x4002.5000 | 0x4002.5FFF | GPIO Port F | Table 6-18 |
0x4002.6000 | 0x4002.6FFF | GPIO Port G | Table 6-18 |
0x4002.7000 | 0x4002.7FFF | GPIO Port H | Table 6-18 |
0x4002.8000 | 0x4002.8FFF | PWM 0 | Table 6-25 |
0x4002.9000 | 0x4002.BFFF | Reserved | |
0x4002.C000 | 0x4002.CFFF | QEI0 | Table 6-26 |
0x4002.D000 | 0x4002.FFFF | Reserved | |
0x4003.0000 | 0x4003.0FFF | 16/32-bit Timer 0 | Table 6-19 |
0x4003.1000 | 0x4003.1FFF | 16/32-bit Timer 1 | Table 6-19 |
0x4003.2000 | 0x4003.2FFF | 16/32-bit Timer 2 | Table 6-19 |
0x4003.3000 | 0x4003.3FFF | 16/32-bit Timer 3 | Table 6-19 |
0x4003.4000 | 0x4003.4FFF | 16/32-bit Timer 4 | Table 6-19 |
0x4003.5000 | 0x4003.5FFF | 16/32-bit Timer 5 | Table 6-19 |
0x4003.6000 | 0x4003.7FFF | Reserved | |
0x4003.8000 | 0x4003.8FFF | ADC0 | Table 6-7 |
0x4003.9000 | 0x4003.9FFF | ADC1 | Table 6-7 |
0x4003.A000 | 0x4003.BFFF | Reserved | |
0x4003.C000 | 0x4003.CFFF | Analog Comparator | Table 6-9 |
0x4003.D000 | 0x4003.DFFF | GPIO Port J | Table 6-18 |
0x4003.E000 | 0x4003.FFFF | Reserved | |
0x4004.0000 | 0x4004.0FFF | CAN0 Controller | Table 6-8 |
0x4004.1000 | 0x4004.1FFF | CAN1 Controller | Table 6-8 |
0x4004.2000 | 0x4004.FFFF | Reserved | |
0x4005.0000 | 0x4005.0FFF | USB | Table 6-33 |
0x4005.1000 | 0x4005.7FFF | Reserved | |
0x4005.8000 | 0x4005.8FFF | GPIO Port A (AHB aperture) | Table 6-18 |
0x4005.9000 | 0x4005.9FFF | GPIO Port B (AHB aperture) | Table 6-18 |
0x4005.A000 | 0x4005.AFFF | GPIO Port C (AHB aperture) | Table 6-18 |
0x4005.B000 | 0x4005.BFFF | GPIO Port D (AHB aperture) | Table 6-18 |
0x4005.C000 | 0x4005.CFFF | GPIO Port E (AHB aperture) | Table 6-18 |
0x4005.D000 | 0x4005.DFFF | GPIO Port F (AHB aperture) | Table 6-18 |
0x4005.E000 | 0x4005.EFFF | GPIO Port G (AHB aperture) | Table 6-18 |
0x4005.F000 | 0x4005.FFFF | GPIO Port H (AHB aperture) | Table 6-18 |
0x4006.0000 | 0x4006.0FFF | GPIO Port J (AHB aperture) | Table 6-18 |
0x4006.1000 | 0x4006.1FFF | GPIO Port K (AHB aperture) | Table 6-18 |
0x4006.2000 | 0x4006.2FFF | GPIO Port L (AHB aperture) | Table 6-18 |
0x4006.3000 | 0x4006.3FFF | GPIO Port M (AHB aperture) | Table 6-18 |
0x4006.4000 | 0x4006.4FFF | GPIO Port N (AHB aperture) | Table 6-18 |
0x4006.5000 | 0x4006.5FFF | GPIO Port P (AHB aperture) | Table 6-18 |
0x4006.6000 | 0x4006.6FFF | GPIO Port Q (AHB aperture) | Table 6-18 |
0x4006.7000 | 0x4006.7FFF | GPIO Port R (AHB aperture) | Table 6-18 |
0x4006.8000 | 0x4006.8FFF | GPIO Port S (AHB aperture) | Table 6-18 |
0x4006.9000 | 0x4006.9FFF | GPIO Port T (AHB aperture) | Table 6-18 |
0x4006.A000 | 0x400A.EFFF | Reserved | |
0x400A.F000 | 0x400A.FFFF | EEPROM and Key Locker | Table 6-13 |
0x400B.0000 | 0x400B.5FFF | Reserved | |
0x400B.6000 | 0x400B.6FFF | 1-Wire Master | Table 6-4 |
0x400B.7000 | 0x400B.7FFF | Reserved | |
0x400B.8000 | 0x400B.8FFF | I2C 8 | Table 6-21 |
0x400B.9000 | 0x400B.9FFF | I2C 9 | Table 6-21 |
0x400B.A000 | 0x400B.FFFF | Reserved | |
0x400C.0000 | 0x400C.0FFF | I2C 4 | Table 6-21 |
0x400C.1000 | 0x400C.1FFF | I2C 5 | Table 6-21 |
0x400C.2000 | 0x400C.2FFF | I2C 6 | Table 6-21 |
0x400C.3000 | 0x400C.3FFF | I2C 7 | Table 6-21 |
0x400C.4000 | 0x400C.FFFF | Reserved | |
0x400D.0000 | 0x400D.0FFF | EPI0 | Table 6-14 |
0x400D.1000 | 0x400D.FFFF | Reserved | |
0x400E.0000 | 0x400E.0FFF | 16/32-bit Timer 6 | Table 6-19 |
0x400E.1000 | 0x400E.1FFF | 16/32-bit Timer 7 | Table 6-19 |
0x400E.2000 | 0x400E.BFFF | Reserved | |
0x400E.C000 | 0x400E.CFFF | Ethernet Controller | Table 6-15 |
0x400E.D000 | 0x400F.8FFF | Reserved | |
0x400F.9000 | 0x400F.9FFF | System Exception | Table 6-31 |
0x400F.A000 | 0x400F.BFFF | Reserved | |
0x400F.C000 | 0x400F.CFFF | Hibernation | Table 6-20 |
0x400F.D000 | 0x400F.DFFF | Flash Memory Control | Table 6-17 |
0x400F.E000 | 0x400F.EFFF | System Control | Table 6-30 |
0x400F.F000 | 0x400F.FFFF | µDMA | Table 6-23 |
0x4010.0000 | 0x41FF.FFFF | Reserved | |
0x4200.0000 | 0x43FF.FFFF | Bit-banded alias of 0x4000.0000 through 0x400F.FFFF | |
0x4400.0000 | 0x4402.FFFF | Reserved | |
0x4403.0000 | 0x4403.0FFF | CRC and Cryptographic Control | Table 6-10 |
0x4403.1000 | 0x4403.1FFF | Reserved (4KB) | |
0x4403.2000 | 0x4403.3FFF | Reserved (8KB) | |
0x4403.4000 | 0x4403.5FFF | SHA/MD5 | Table 6-28 |
0x4403.6000 | 0x4403.7FFF | AES | Table 6-5, Table 6-6 |
0x4403.8000 | 0x4403.9FFF | DES | Table 6-11, Table 6-12 |
0x4403.A000 | 0x4403.EFFF | Reserved | |
0x4403.F000 | 0x4403.FFFF | Reserved (4KB) | |
0x4404.0000 | 0x4404.FFFF | Reserved (64KB) | |
0x4405.0000 | 0x4405.0FFF | LCD | Table 6-22 |
0x4405.1000 | 0x4405.3FFF | Reserved | |
0x4405.4000 | 0x4405.4FFF | EPHY 0 | Table 6-16 |
0x4405.5000 | 0x5FFF.FFFF | Reserved | |
0x6000.0000 | 0xDFFF.FFFF | EPI0 Mapped Peripheral and RAM | Table 6-14 |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | ONEWIRECS | 1-Wire Control and Status |
0x4 | ONEWIRETIM | 1-Wire Timing Override |
0x8 | ONEWIREDATW | 1-Wire Data Write |
0xC | ONEWIREDATR | 1-Wire Data Read |
0x100 | ONEWIREIM | 1-Wire Interrupt Mask |
0x104 | ONEWIRERIS | 1-Wire Raw Interrupt Status |
0x108 | ONEWIREMIS | 1-Wire Masked Interrupt Status |
0x10C | ONEWIREICR | 1-Wire Interrupt Clear |
0x120 | ONEWIREDMA | 1-Wire µDMA Control |
0xFC0 | ONEWIREPP | 1-Wire Peripheral Properties |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x00C | AES_KEY2_5 | AES Key 2_5 |
0x010 | AES_KEY2_2 | AES Key 2_2 |
0x014 | AES_KEY2_3 | AES Key 2_3 |
0x018 | AES_KEY2_0 | AES Key 2_0 |
0x01C | AES_KEY2_1 | AES Key 2_1 |
0x020 | AES_KEY1_6 | AES Key 1_6 |
0x024 | AES_KEY1_7 | AES Key 1_7 |
0x028 | AES_KEY1_4 | AES Key 1_4 |
0x02C | AES_KEY1_5 | AES Key 1_5 |
0x030 | AES_KEY1_2 | AES Key 1_2 |
0x034 | AES_KEY1_3 | AES Key 1_3 |
0x038 | AES_KEY1_0 | AES Key 1_0 |
0x03C | AES_KEY1_1 | AES Key 1_1 |
0x40 to 0x4C | AES_IV_IN_0 to AES_IV_IN_3 | AES Initialization Vector Input 0 to AES Initialization Vector Input 3 |
0x50 | AES_CTRL | AES Control |
0x54 to 0x58 | AES_C_LENGTH_0 to AES_C_LENGTH_1 | AES Crypto Data Length 0 to AES Crypto Data Length 1 |
0x5C | AES_AUTH_LENGTH | AES Authentication Data Length |
0x60 to 0x6C | AES_DATA_IN_0 to AES_DATA_IN_3 | AES Data R/W Plaintext/Ciphertext 0 to AES Data R/W Plaintext/Ciphertext 3 |
0x70 to 0x7C | AES_TAG_OUT_0 to AES_TAG_OUT_3 | AES Hash Tag Out 0 to AES Hash Tag Out 3 |
0x80 | AES_REVISION | AES IP Revision Identifier |
0x84 | AES_SYSCONFIG | AES System Configuration |
0x88 | AES_SYSSTATUS | AES System Status |
0x8C | AES_IRQSTATUS | AES Interrupt Status |
0x90 | AES_IRQENABLE | AES Interrupt Enable |
0x94 | AES_DIRTYBITS | AES Dirty Bits |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x20 | AES_DMAIM | AES DMA Interrupt Mask |
0x24 | AES_DMARIS | AES DMA Raw Interrupt Status |
0x28 | AES_DMAMIS | AES DMA Masked Interrupt Status |
0x2C | AES_DMAIC | AES DMA Interrupt Clear |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | ADCACTSS | ADC Active Sample Sequencer |
0x4 | ADCRIS | ADC Raw Interrupt Status |
0x8 | ADCIM | ADC Interrupt Mask |
0xC | ADCISC | ADC Interrupt Status and Clear |
0x10 | ADCOSTAT | ADC Overflow Status |
0x14 | ADCEMUX | ADC Event Multiplexer Select |
0x18 | ADCUSTAT | ADC Underflow Status |
0x1C | ADCTSSEL | ADC Trigger Source Select |
0x20 | ADCSSPRI | ADC Sample Sequencer Priority |
0x24 | ADCSPC | ADC Sample Phase Control |
0x28 | ADCPSSI | ADC Processor Sample Sequence Initiate |
0x30 | ADCSAC | ADC Sample Averaging Control |
0x34 | ADCDCISC | ADC Digital Comparator Interrupt Status and Clear |
0x38 | ADCCTL | ADC Control |
0x40 | ADCSSMUX0 | ADC Sample Sequence Input Multiplexer Select 0 |
0x44 | ADCSSCTL0 | ADC Sample Sequence Control 0 |
0x48 | ADCSSFIFO0 | ADC Sample Sequence Result FIFO 0 |
0x4C | ADCSSFSTAT0 | ADC Sample Sequence FIFO 0 Status |
0x50 | ADCSSOP0 | ADC Sample Sequence 0 Operation |
0x54 | ADCSSDC0 | ADC Sample Sequence 0 Digital Comparator Select |
0x58 | ADCSSEMUX0 | ADC Sample Sequence Extended Input Multiplexer Select 0 |
0x5C | ADCSSTSH0 | ADC Sample Sequence 0 Sample and Hold Time |
0x60 | ADCSSMUX1 | ADC Sample Sequence Input Multiplexer Select 1 |
0x64 | ADCSSCTL1 | ADC Sample Sequence Control 1 |
0x068 | ADCSSFIFO1 | ADC Sample Sequence Result FIFO 1 |
0x06C | ADCSSFSTAT1 | ADC Sample Sequence FIFO 1 Status |
0x70 | ADCSSOP1 | ADC Sample Sequence 1 Operation |
0x74 | ADCSSDC1 | ADC Sample Sequence 1 Digital Comparator Select |
0x78 | ADCSSEMUX1 | ADC Sample Sequence Extended Input Multiplexer Select 1 |
0x7C | ADCSSTSH1 | ADC Sample Sequence 1 Sample and Hold Time |
0x080 | ADCSSMUX2 | ADC Sample Sequence Input Multiplexer Select 2 |
0x084 | ADCSSCTL2 | ADC Sample Sequence Control 2 |
0x088 | ADCSSFIFO2 | ADC Sample Sequence Result FIFO 2 |
0x08C | ADCSSFSTAT2 | ADC Sample Sequence FIFO 2 Status |
0x090 | ADCSSOP2 | ADC Sample Sequence 2 Operation |
0x094 | ADCSSDC2 | ADC Sample Sequence 2 Digital Comparator Select |
0x098 | ADCSSEMUX2 | ADC Sample Sequence Extended Input Multiplexer Select 2 |
0x09C | ADCSSTSH2 | ADC Sample Sequence 2 Sample and Hold Time |
0xA0 | ADCSSMUX3 | ADC Sample Sequence Input Multiplexer Select 3 |
0xA4 | ADCSSCTL3 | ADC Sample Sequence Control 3 |
0x0A8 | ADCSSFIFO3 | ADC Sample Sequence Result FIFO 3 |
0x0AC | ADCSSFSTAT3 | ADC Sample Sequence FIFO 3 Status |
0xB0 | ADCSSOP3 | ADC Sample Sequence 3 Operation |
0xB4 | ADCSSDC3 | ADC Sample Sequence 3 Digital Comparator Select |
0xB8 | ADCSSEMUX3 | ADC Sample Sequence Extended Input Multiplexer Select 3 |
0xBC | ADCSSTSH3 | ADC Sample Sequence 3 Sample and Hold Time |
0xD00 | ADCDCRIC | ADC Digital Comparator Reset Initial Conditions |
0xE00 to 0xE1C | ADCDCCTL0 to ADCDCCTL7 | ADC Digital Comparator Control 0 to ADC Digital Comparator Control 7 |
0xE40 to 0xE5C | ADCDCCMP0 to ADCDCCMP7 | ADC Digital Comparator Range 0 to ADC Digital Comparator Range 7 |
0xFC0 | ADCPP | ADC Peripheral Properties |
0xFC4 | ADCPC | ADC Peripheral Configuration |
0xFC8 | ADCCC | ADC Clock Configuration |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | CANCTL | CAN Control |
0x4 | CANSTS | CAN Status |
0x8 | CANERR | CAN Error Counter |
0xC | CANBIT | CAN Bit Timing |
0x10 | CANINT | CAN Interrupt |
0x14 | CANTST | CAN Test |
0x18 | CANBRPE | CAN Baud Rate Prescaler Extension |
0x20 | CANIF1CRQ | CAN IF1 Command Request |
0x24 | CANIF1CMSK | CAN IF1 Command Mask |
0x28 | CANIF1MSK1 | CAN IF1 Mask 1 |
0x2C | CANIF1MSK2 | CAN IF1 Mask 2 |
0x30 | CANIF1ARB1 | CAN IF1 Arbitration 1 |
0x34 | CANIF1ARB2 | CAN IF1 Arbitration 2 |
0x38 | CANIF1MCTL | CAN IF1 Message Control |
0x3C | CANIF1DA1 | CAN IF1 Data A1 |
0x40 | CANIF1DA2 | CAN IF1 Data A2 |
0x44 | CANIF1DB1 | CAN IF1 Data B1 |
0x48 | CANIF1DB2 | CAN IF1 Data B2 |
0x80 | CANIF2CRQ | CAN IF2 Command Request |
0x84 | CANIF2CMSK | CAN IF2 Command Mask |
0x88 | CANIF2MSK1 | CAN IF2 Mask 1 |
0x8C | CANIF2MSK2 | CAN IF2 Mask 2 |
0x90 | CANIF2ARB1 | CAN IF2 Arbitration 1 |
0x94 | CANIF2ARB2 | CAN IF2 Arbitration 2 |
0x98 | CANIF2MCTL | CAN IF2 Message Control |
0x9C | CANIF2DA1 | CAN IF2 Data A1 |
0xA0 | CANIF2DA2 | CAN IF2 Data A2 |
0xA4 | CANIF2DB1 | CAN IF2 Data B1 |
0xA8 | CANIF2DB2 | CAN IF2 Data B2 |
0x100 | CANTXRQ1 | CAN Transmission Request 1 |
0x104 | CANTXRQ2 | CAN Transmission Request 2 |
0x120 | CANNWDA1 | CAN New Data 1 |
0x124 | CANNWDA2 | CAN New Data 2 |
0x140 | CANMSG1INT | CAN Message 1 Interrupt Pending |
0x144 | CANMSG2INT | CAN Message 2 Interrupt Pending |
0x160 | CANMSG1VAL | CAN Message 1 Valid |
0x164 | CANMSG2VAL | CAN Message 2 Valid |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | ACMIS | Analog Comparator Masked Interrupt Status |
0x4 | ACRIS | Analog Comparator Raw Interrupt Status |
0x8 | ACINTEN | Analog Comparator Interrupt Enable |
0x10 | ACREFCTL | Analog Comparator Reference Voltage Control |
0x20 | ACSTAT0 | Analog Comparator Status 0 |
0x24 | ACCTL0 | Analog Comparator Control 0 |
0x40 | ACSTAT1 | Analog Comparator Status 1 |
0x44 | ACCTL1 | Analog Comparator Control 1 |
0x60 | ACSTAT2 | Analog Comparator Status 2 |
0x64 | ACCTL2 | Analog Comparator Control 2 |
0xFC0 | ACMPPP | Analog Comparator Peripheral Properties |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
400h | CRCCTRL | CRC Control |
410h | CRCSEED | CRC SEED/Context |
414h | CRCDIN | CRC Data Input |
418h | CRCRSLTPP | CRC Post Processing Result |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x00 | DES_KEY3_L | DES Key 3 LSW for 192-Bit Key |
0x04 | DES_KEY3_H | DES Key 3 MSW for 192-Bit Key |
0x08 | DES_KEY2_L | DES Key 2 LSW for 128-Bit Key |
0x0C | DES_KEY2_H | DES Key 2 MSW for 128-Bit Key |
0x10 | DES_KEY1_L | DES Key 1 LSW for 64-Bit Key |
0x14 | DES_KEY1_H | DES Key 1 MSW for 64-Bit Key |
0x18 | DES_IV_L | DES Initialization Vector |
0x1C | DES_IV_H | DES Initialization Vector |
0x20 | DES_CTRL | DES Control |
0x24 | DES_LENGTH | DES Cryptographic Data Length |
0x28 | DES_DATA_L | DES LSW Data RW |
0x2C | DES_DATA_H | DES MSW Data RW |
0x30 | DES_REVISION | DES Revision Number |
0x34 | DES_SYSCONFIG | DES System Configuration |
0x38 | DES_SYSSTATUS | DES System Status |
0x3C | DES_IRQSTATUS | DES Interrupt Status |
0x40 | DES_IRQENABLE | DES Interrupt Enable |
0x44 | DES_DIRTYBITS | DES Dirty Bits |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x30 | DES_DMAIM | DES DMA Interrupt Mask |
0x34 | DES_DMARIS | DES DMA Raw Interrupt Status |
0x38 | DES_DMAMIS | DES DMA Masked Interrupt Status |
0x3C | DES_DMAIC | DES DMA Interrupt Clear |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | EESIZE | EEPROM Size Information |
0x4 | EEBLOCK | EEPROM Current Block |
0x8 | EEOFFSET | EEPROM Current Offset |
0x10 | EERDWR | EEPROM Read-Write |
0x14 | EERDWRINC | EEPROM Read-Write with Increment |
0x18 | EEDONE | EEPROM Done Status |
0x1C | EESUPP | EEPROM Support Control and Status |
0x20 | EEUNLOCK | EEPROM Unlock |
0x30 | EEPROT | EEPROM Protection |
0x34 to 0x3C | EEPASS0 to EEPASS2 | EEPROM Password 0 to EEPROM Password 2 |
0x40 | EEINT | EEPROM Interrupt |
0x50 | EEHIDE0 | EEPROM Block Hide 0 |
0x54 | EEHIDE1 | EEPROM Block Hide 1 |
0x58 | EEHIDE2 | EEPROM Block Hide 2 |
0x80 | EEDBGME | EEPROM Debug Mass Erase |
0xFC0 | EEPROMPP | EEPROM Peripheral Properties |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x000 | EPICFG | EPI Configuration |
0x004 | EPIBAUD | EPI Main Baud Rate |
0x008 | EPIBAUD2 | EPI Main Baud Rate |
0x010 | EPISDRAMCFG | EPI SDRAM Configuration |
0x010 | EPIHB8CFG | EPI Host-Bus 8 Configuration |
0x010 | EPIHB16CFG | EPI Host-Bus 16 Configuration |
0x010 | EPIGPCFG | EPI General-Purpose Configuration |
0x014 | EPIHB8CFG2 | EPI Host-Bus 8 Configuration 2 |
0x014 | EPIHB16CFG2 | EPI Host-Bus 16 Configuration 2 |
0x01C | EPIADDRMAP | EPI Address Map |
0x020 | EPIRSIZE0 | EPI Read Size 0 |
0x024 | EPIRADDR0 | EPI Read Address 0 |
0x028 | EPIRPSTD0 | EPI Non-Blocking Read Data 0 |
0x030 | EPIRSIZE1 | EPI Read Size 1 |
0x034 | EPIRADDR1 | EPI Read Address 1 |
0x038 | EPIRPSTD1 | EPI Non-Blocking Read Data 1 |
0x060 | EPISTAT | EPI Status |
0x06C | EPIRFIFOCNT | EPI Read FIFO Count |
0x70 to 0x8C | EPIREADFIFO0 to EPIREADFIFO7 | EPI Read FIFO 0 to EPI Read FIFO 7 |
0x200 | EPIFIFOLVL | EPI FIFO Level Selects |
0x24 | EPIWFIFOCNT | EPI Write FIFO Count |
0x28 | EPIDMATXCNT | EPI DMA Transmit Count |
0x210 | EPIIM | EPI Interrupt Mask |
0x214 | EPIRIS | EPI Raw Interrupt Status |
0x218 | EPIMIS | EPI Masked Interrupt Status |
0x21C | EPIEISC | EPI Error and Interrupt Status and Clear |
0x308 | EPIHB8CFG3 | EPI Host-Bus 8 Configuration 3 |
0x308 | EPIHB16CFG3 | EPI Host-Bus 16 Configuration 3 |
0x30C | EPIHB8CFG4 | EPI Host-Bus 8 Configuration 4 |
0x30C | EPIHB16CFG4 | EPI Host-Bus 16 Configuration 4 |
0x310 | EPIHB8TIME | EPI Host-Bus 8 Timing Extension |
0x310 | EPIHB16TIME | EPI Host-Bus 16 Timing Extension |
0x314 | EPIHB8TIME2 | EPI Host-Bus 8 Timing Extension |
0x314 | EPIHB16TIME2 | EPI Host-Bus 16 Timing Extension |
0x318 | EPIHB8TIME3 | EPI Host-Bus 8 Timing Extension |
0x318 | EPIHB16TIME3 | EPI Host-Bus 16 Timing Extension |
0x31C | EPIHB8TIME4 | EPI Host-Bus 8 Timing Extension |
0x31C | EPIHB16TIME4 | EPI Host-Bus 16 Timing Extension |
0x360 | EPIHBPSRAM | EPI Host-Bus PSRAM |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | EMACCFG | Ethernet MAC Configuration |
0x4 | EMACFRAMEFLTR | Ethernet MAC Frame Filter |
0x8 | EMACHASHTBLH | Ethernet MAC Hash Table High |
0xC | EMACHASHTBLL | Ethernet MAC Hash Table Low |
0x10 | EMACMIIADDR | Ethernet MAC MII Address |
0x14 | EMACMIIDATA | Ethernet MAC MII Data Register |
0x18 | EMACFLOWCTL | Ethernet MAC Flow Control |
0x1C | EMACVLANTG | Ethernet MAC VLAN Tag |
0x24 | EMACSTATUS | Ethernet MAC Status |
0x28 | EMACRWUFF | Ethernet MAC Remote Wake-Up Frame Filter |
0x2C | EMACPMTCTLSTAT | Ethernet MAC PMT Control and Status |
0x30 | EMACLPICTLSTAT | LPI Control and Status |
0x34 | EMACLPITIMERCTRL | LPI Timers Control |
0x38 | EMACRIS | Ethernet MAC Raw Interrupt Status |
0x3C | EMACIM | Ethernet MAC Interrupt Mask |
0x40 | EMACADDR0H | Ethernet MAC Address 0 High |
0x44 | EMACADDR0L | Ethernet MAC Address 0 Low Register |
0x48 | EMACADDR1H | Ethernet MAC Address 1 High |
0x4C | EMACADDR1L | Ethernet MAC Address 1 Low |
0x50 | EMACADDR2H | Ethernet MAC Address 2 High |
0x54 | EMACADDR2L | Ethernet MAC Address 2 Low |
0x58 | EMACADDR3H | Ethernet MAC Address 3 High |
0x5C | EMACADDR3L | Ethernet MAC Address 3 Low |
0xDC | EMACWDOGTO | Ethernet MAC Watchdog Time-out |
0x100 | EMACMMCCTRL | Ethernet MAC MMC Control |
0x104 | EMACMMCRXRIS | Ethernet MAC MMC Receive Raw Interrupt Status |
0x108 | EMACMMCTXRIS | Ethernet MAC MMC Transmit Raw Interrupt Status |
0x10C | EMACMMCRXIM | Ethernet MAC MMC Receive Interrupt Mask |
0x110 | EMACMMCTXIM | Ethernet MAC MMC Transmit Interrupt Mask |
0x118 | EMACTXCNTGB | Ethernet MAC Transmit Frame Count for Good and Bad Frames |
0x14C | EMACTXCNTSCOL | Ethernet MAC Transmit Frame Count for Frames Transmitted After Single Collision |
0x150 | EMACTXCNTMCOL | Ethernet MAC Transmit Frame Count for Frames Transmitted After Multiple Collisions |
0x164 | EMACTXOCTCNTG | Ethernet MAC Transmit Octet Count Good |
0x180 | EMACRXCNTGB | Ethernet MAC Receive Frame Count for Good and Bad Frames |
0x194 | EMACRXCNTCRCERR | Ethernet MAC Receive Frame Count for CRC Error Frames |
0x198 | EMACRXCNTALGNERR | Ethernet MAC Receive Frame Count for Alignment Error Frames |
0x1C4 | EMACRXCNTGUNI | Ethernet MAC Receive Frame Count for Good Unicast Frames |
0x584 | EMACVLNINCREP | Ethernet MAC VLAN Tag Inclusion or Replacement |
0x588 | EMACVLANHASH | Ethernet MAC VLAN Hash Table |
0x700 | EMACTIMSTCTRL | Ethernet MAC Timestamp Control |
0x704 | EMACSUBSECINC | Ethernet MAC Sub-Second Increment |
0x708 | EMACTIMSEC | Ethernet MAC System Time - Seconds |
0x70C | EMACTIMNANO | Ethernet MAC System Time - Nanoseconds |
0x710 | EMACTIMSECU | Ethernet MAC System Time - Seconds Update |
0x714 | EMACTIMNANOU | Ethernet MAC System Time - Nanoseconds Update |
0x718 | EMACTIMADD | Ethernet MAC Timestamp Addend |
0x71C | EMACTARGSEC | Ethernet MAC Target Time Seconds |
0x720 | EMACTARGNANO | Ethernet MAC Target Time Nanoseconds |
0x724 | EMACHWORDSEC | Ethernet MAC System Time-Higher Word Seconds |
0x728 | EMACTIMSTAT | Ethernet MAC Timestamp Status |
0x72C | EMACPPSCTRL | Ethernet MAC PPS Control |
0x760 | EMACPPS0INTVL | Ethernet MAC PPS0 Interval |
0x764 | EMACPPS0WIDTH | Ethernet MAC PPS0 Width |
0xC00 | EMACDMABUSMOD | Ethernet MAC DMA Bus Mode |
0xC04 | EMACTXPOLLD | Ethernet MAC Transmit Poll Demand |
0xC08 | EMACRXPOLLD | Ethernet MAC Receive Poll Demand |
0xC0C | EMACRXDLADDR | Ethernet MAC Receive Descriptor List Address |
0xC10 | EMACTXDLADDR | Ethernet MAC Transmit Descriptor List Address |
0xC14 | EMACDMARIS | Ethernet MAC DMA Interrupt Status |
0xC18 | EMACDMAOPMODE | Ethernet MAC DMA Operation Mode |
0xC1C | EMACDMAIM | Ethernet MAC DMA Interrupt Mask Register |
0xC20 | EMACMFBOC | Ethernet MAC Missed Frame and Buffer Overflow Counter |
0xC24 | EMACRXINTWDT | Ethernet MAC Receive Interrupt Watchdog Timer |
0xC48 | EMACHOSTXDESC | Ethernet MAC Current Host Transmit Descriptor |
0xC4C | EMACHOSRXDESC | Ethernet MAC Current Host Receive Descriptor |
0xC50 | EMACHOSTXBA | Ethernet MAC Current Host Transmit Buffer Address |
0xC54 | EMACHOSRXBA | Ethernet MAC Current Host Receive Buffer Address |
0xFC0 | EMACPP | Ethernet MAC Peripheral Property Register |
0xFC4 | EMACPC | Ethernet MAC Peripheral Configuration |
0xFC8 | EMACCC | Ethernet MAC Clock Configuration |
0xFD0 | EPHYRIS | Ethernet PHY Raw Interrupt Status |
0xFD4 | EPHYIM | Ethernet PHY Interrupt Mask |
0xFD8 | EPHYMISC | Ethernet PHY Masked Interrupt Status and Clear |
ADDRESS | ACRONYM | REGISTER NAME |
---|---|---|
0x00 | EPHYBMCR | Ethernet PHY Basic Mode Control - MR0 |
0x01 | EPHYBMSR | Ethernet PHY Basic Mode Status - MR1 |
0x02 | EPHYID1 | Ethernet PHY Identifier Register 1 - MR2 |
0x03 | EPHYID2 | Ethernet PHY Identifier Register 2 - MR3 |
0x04 | EPHYANA | Ethernet PHY Auto-Negotiation Advertisement - MR4 |
0x05 | EPHYANLPA | Ethernet PHY Auto-Negotiation Link Partner Ability -MR5 |
0x06 | EPHYANER | Ethernet PHY Auto-Negotiation Expansion - MR6 |
0x07 | EPHYANNPTR | Ethernet PHY Auto-Negotiation Next Page TX - MR7 |
0x08 | EPHYANLNPTR | Ethernet PHY Auto-Negotiation Link Partner Ability Next Page - MR8 |
0x09 | EPHYCFG1 | Ethernet PHY Configuration 1 - MR9 |
0x0A | EPHYCFG2 | Ethernet PHY Configuration 2 - MR10 |
0x0B | EPHYCFG3 | Ethernet PHY Configuration 3 - MR11 |
0x0D | EPHYREGCTL | Ethernet PHY Register Control - MR13 |
0x0E | EPHYADDAR | Ethernet PHY Address or Data - MR14 |
0x10 | EPHYSTS | Ethernet PHY Status - MR16 |
0x11 | EPHYSCR | Ethernet PHY Specific Control - MR17 |
0x12 | EPHYMISR1 | Ethernet PHY MII Interrupt Status 1 - MR18 |
0x13 | EPHYMISR2 | Ethernet PHY MII Interrupt Status 2 - MR19 |
0x14 | EPHYFCSCR | Ethernet PHY False Carrier Sense Counter - MR20 |
0x15 | EPHYRXERCNT | Ethernet PHY Receive Error Count - MR21 |
0x16 | EPHYBISTCR | Ethernet PHY BIST Control - MR22 |
0x18 | EPHYLEDCR | Ethernet PHY LED Control - MR24 |
0x19 | EPHYCTL | Ethernet PHY Control - MR25 |
0x1A | EPHY10BTSC | Ethernet PHY 10Base-T Status/Control - MR26 |
0x1B | EPHYBICSR1 | Ethernet PHY BIST Control and Status 1 - MR27 |
0x1C | EPHYBICSR2 | Ethernet PHY BIST Control and Status 2 - MR28 |
0x1E | EPHYCDCR | Ethernet PHY Cable Diagnostic Control - MR30 |
0x1F | EPHYRCR | Ethernet PHY Reset Control - MR31 |
0x25 | EPHYLEDCFG | Ethernet PHY LED Configuration - MR37 |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | FMA | Flash Memory Address |
0x4 | FMD | Flash Memory Data |
0x8 | FMC | Flash Memory Control |
0xC | FCRIS | Flash Controller Raw Interrupt Status |
0x10 | FCIM | Flash Controller Interrupt Mask |
0x14 | FCMISC | Flash Controller Masked Interrupt Status and Clear |
0x20 | FMC2 | Flash Memory Control 2 |
0x30 | FWBVAL | Flash Write Buffer Valid |
0x3C | FLPEKEY | Flash Program/Erase Key |
0x100 to 0x17C | FWB0 to FWB31 | Flash Write Buffer 0 to Flash Write Buffer 32 |
0xFC0 | FLASHPP | Flash Peripheral Properties |
0xFC4 | SSIZE | SRAM Size |
0xFC8 | FLASHCONF | Flash Configuration Register |
0xFCC | ROMSWMAP | ROM Third-Party Software |
0xFD0 | FLASHDMASZ | Flash DMA Address Size |
0xFD4 | FLASHDMAST | Flash DMA Starting Address |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | GPIODATA | GPIO Data |
0x400 | GPIODIR | GPIO Direction |
0x404 | GPIOIS | GPIO Interrupt Sense |
0x408 | GPIOIBE | GPIO Interrupt Both Edges |
0x40C | GPIOIEV | GPIO Interrupt Event |
0x410 | GPIOIM | GPIO Interrupt Mask |
0x414 | GPIORIS | GPIO Raw Interrupt Status |
0x418 | GPIOMIS | GPIO Masked Interrupt Status |
0x41C | GPIOICR | GPIO Interrupt Clear |
0x420 | GPIOAFSEL | GPIO Alternate Function Select |
0x500 | GPIODR2R | GPIO 2-mA Drive Select |
0x504 | GPIODR4R | GPIO 4-mA Drive Select |
0x508 | GPIODR8R | GPIO 8-mA Drive Select |
0x50C | GPIOODR | GPIO Open Drain Select |
0x510 | GPIOPUR | GPIO Pullup Select |
0x514 | GPIOPDR | GPIO Pulldown Select |
0x518 | GPIOSLR | GPIO Slew Rate Control Select |
0x51C | GPIODEN | GPIO Digital Enable |
0x520 | GPIOLOCK | GPIO Lock |
0x524 | GPIOCR | GPIO Commit |
0x528 | GPIOAMSEL | GPIO Analog Mode Select |
0x52C | GPIOPCTL | GPIO Port Control |
0x530 | GPIOADCCTL | GPIO ADC Control |
0x534 | GPIODMACTL | GPIO DMA Control |
0x538 | GPIOSI | GPIO Select Interrupt |
0x53C | GPIODR12R | GPIO 12-mA Drive Select |
0x540 | GPIOWAKEPEN | GPIO Wake Pin Enable |
0x544 | GPIOWAKELVL | GPIO Wake Level |
0x548 | GPIOWAKESTAT | GPIO Wake Status |
0xFC0 | GPIOPP | GPIO Peripheral Property |
0xFC4 | GPIOPC | GPIO Peripheral Configuration |
0xFD0 | GPIOPeriphID4 | GPIO Peripheral Identification 4 |
0xFD4 | GPIOPeriphID5 | GPIO Peripheral Identification 5 |
0xFD8 | GPIOPeriphID6 | GPIO Peripheral Identification 6 |
0xFDC | GPIOPeriphID7 | GPIO Peripheral Identification 7 |
0xFE0 | GPIOPeriphID0 | GPIO Peripheral Identification 0 |
0xFE4 | GPIOPeriphID1 | GPIO Peripheral Identification 1 |
0xFE8 | GPIOPeriphID2 | GPIO Peripheral Identification 2 |
0xFEC | GPIOPeriphID3 | GPIO Peripheral Identification 3 |
0xFF0 | GPIOPCellID0 | GPIO PrimeCell Identification 0 |
0xFF4 | GPIOPCellID1 | GPIO PrimeCell Identification 1 |
0xFF8 | GPIOPCellID2 | GPIO PrimeCell Identification 2 |
0xFFC | GPIOPCellID3 | GPIO PrimeCell Identification 3 |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | GPTMCFG | GPTM Configuration |
0x4 | GPTMTAMR | GPTM Timer A Mode |
0x8 | GPTMTBMR | GPTM Timer B Mode |
0xC | GPTMCTL | GPTM Control |
0x10 | GPTMSYNC | GPTM Synchronize |
0x18 | GPTMIMR | GPTM Interrupt Mask |
0x1C | GPTMRIS | GPTM Raw Interrupt Status |
0x20 | GPTMMIS | GPTM Masked Interrupt Status |
0x24 | GPTMICR | GPTM Interrupt Clear |
0x28 | GPTMTAILR | GPTM Timer A Interval Load |
0x2C | GPTMTBILR | GPTM Timer B Interval Load |
0x30 | GPTMTAMATCHR | GPTM Timer A Match |
0x34 | GPTMTBMATCHR | GPTM Timer B Match |
0x38 | GPTMTAPR | GPTM Timer A Prescale |
0x3C | GPTMTBPR | GPTM Timer B Prescale |
0x40 | GPTMTAPMR | GPTM TimerA Prescale Match |
0x44 | GPTMTBPMR | GPTM TimerB Prescale Match |
0x48 | GPTMTAR | GPTM Timer A |
0x4C | GPTMTBR | GPTM Timer B |
0x50 | GPTMTAV | GPTM Timer A Value |
0x54 | GPTMTBV | GPTM Timer B Value |
0x58 | GPTMRTCPD | GPTM RTC Predivide |
0x5C | GPTMTAPS | GPTM Timer A Prescale Snapshot |
0x60 | GPTMTBPS | GPTM Timer B Prescale Snapshot |
0x6C | GPTMDMAEV | GPTM DMA Event |
0x70 | GPTMADCEV | GPTM ADC Event |
0xFC0 | GPTMPP | GPTM Peripheral Properties |
0xFC8 | GPTMCC | GPTM Clock Configuration |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | HIBRTCC | Hibernation RTC Counter |
0x4 | HIBRTCM0 | Hibernation RTC Match 0 |
0xC | HIBRTCLD | Hibernation RTC Load |
0x10 | HIBCTL | Hibernation Control |
0x14 | HIBIM | Hibernation Interrupt Mask |
0x18 | HIBRIS | Hibernation Raw Interrupt Status |
0x1C | HIBMIS | Hibernation Masked Interrupt Status |
0x20 | HIBIC | Hibernation Interrupt Clear |
0x24 | HIBRTCT | Hibernation RTC Trim |
0x28 | HIBRTCSS | Hibernation RTC Sub Seconds |
0x2C | HIBIO | Hibernation IO Configuration |
0x30 to 0x6F | HIBDATA | Hibernation Data |
0x300 | HIBCALCTL | Hibernation Calendar Control |
0x310 | HIBCAL0 | Hibernation Calendar 0 |
0x314 | HIBCAL1 | Hibernation Calendar 1 |
0x320 | HIBCALLD0 | Hibernation Calendar Load 0 |
0x324 | HIBCALLD1 | Hibernation Calendar Load 1 |
0x330 | HIBCALM0 | Hibernation Calendar Match 0 |
0x334 | HIBCALM1 | Hibernation Calendar Match 1 |
0x360 | HIBLOCK | Hibernation Lock |
0x400 | HIBTPCTL | HIB Tamper Control |
0x404 | HIBTPSTAT | HIB Tamper Status |
0x410 | HIBTPIO | HIB Tamper I/O Control |
0x4E0 | HIBTPLOG0 | HIB Tamper Log 0 |
0x4E4 | HIBTPLOG1 | HIB Tamper Log 1 |
0x4E8 | HIBTPLOG2 | HIB Tamper Log 2 |
0x4EC | HIBTPLOG3 | HIB Tamper Log 3 |
0x4F0 | HIBTPLOG4 | HIB Tamper Log 4 |
0x4F4 | HIBTPLOG5 | HIB Tamper Log 5 |
0x4F8 | HIBTPLOG6 | HIB Tamper Log 6 |
0x4FC | HIBTPLOG7 | HIB Tamper Log 7 |
0xFC0 | HIBPP | Hibernation Peripheral Properties |
0xFC8 | HIBCC | Hibernation Clock Control |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | I2CMSA | I2C Master Slave Address |
0x4 | I2CMCS | I2C Master Control/Status |
0x8 | I2CMDR | I2C Master Data |
0xC | I2CMTPR | I2C Master Timer Period |
0x10 | I2CMIMR | I2C Master Interrupt Mask |
0x14 | I2CMRIS | I2C Master Raw Interrupt Status |
0x18 | I2CMMIS | I2C Master Masked Interrupt Status |
0x1C | I2CMICR | I2C Master Interrupt Clear |
0x20 | I2CMCR | I2C Master Configuration |
0x24 | I2CMCLKOCNT | I2C Master Clock Low Time-out Count |
0x2C | I2CMBMON | I2C Master Bus Monitor |
0x30 | I2CMBLEN | I2C Master Burst Length |
0x34 | I2CMBCNT | I2C Master Burst Count |
0x800 | I2CSOAR | I2C Slave Own Address |
0x804 | I2CSCSR | I2C Slave Control/Status |
0x808 | I2CSDR | I2C Slave Data |
0x80C | I2CSIMR | I2C Slave Interrupt Mask |
0x810 | I2CSRIS | I2C Slave Raw Interrupt Status |
0x814 | I2CSMIS | I2C Slave Masked Interrupt Status |
0x818 | I2CSICR | I2C Slave Interrupt Clear |
0x81C | I2CSOAR2 | I2C Slave Own Address 2 |
0x820 | I2CSACKCTL | I2C Slave ACK Control |
0xF00 | I2CFIFODATA | I2C FIFO Data |
0xF04 | I2CFIFOCTL | I2C FIFO Control |
0xF08 | I2CFIFOSTATUS | I2C FIFO Status |
0xFC0 | I2CPP | I2C Peripheral Properties |
0xFC4 | I2CPC | I2C Peripheral Configuration |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | LCDPID | LCD PID Register Format |
0x4 | LCDCTL | LCD Control |
0xC | LCDLIDDCTL | LCD LIDD Control |
0x10 | LIDDCS0CFG | LCD LIDD CS0 Configuration |
0x14 | LIDDCS0ADDR | LIDD CS0 Read/Write Address |
0x18 | LIDDCS0DATA | LIDD CS0 Data Read/Write Initiation |
0x1C | LIDDCS1CFG | LIDD CS1 Configuration |
0x20 | LIDDCS1ADDR | LIDD CS1 Address Read/Write Initiation |
0x24 | LIDDCS1DATA | LIDD CS1 Data Read/Write Initiation |
0x28 | LCDRASTRCTL | LCD Raster Control |
0x2C | LCDRASTRTIM0 | LCD Raster Timing 0 |
0x30 | LCDRASTRTIM1 | LCD Raster Timing 1 |
0x34 | LCDRASTRTIM2 | LCD Raster Timing 2 |
0x38 | LCDRASTRSUBP1 | LCD Raster Subpanel Display 1 |
0x3C | LCDRASTRSUBP2 | LCD Raster Subpanel Display 2 |
0x40 | LCDDMACTL | LCD DMA Control |
0x44 | LCDDMABAFB0 | LCD DMA Frame Buffer 0 Base Address |
0x48 | LCDDMACAFB0 | LCD DMA Frame Buffer 0 Ceiling Address |
0x4C | LCDDMABAFB1 | LCD DMA Frame Buffer 1 Base Address |
0x50 | LCDDMACAFB1 | LCD DMA Frame Buffer 1 Ceiling Address |
0x54 | LCDSYSCFG | LCD System Configuration Register |
0x58 | LCDRISSET | LCD Interrupt Raw Status and Set Register |
0x5C | LCDMISCLR | LCD Interrupt Status and Clear |
0x60 | LCDIM | LCD Interrupt Mask |
0x64 | LCDIENC | LCD Interrupt Enable Clear |
0x6C | LCDCLKEN | LCD Clock Enable |
0x70 | LCDCLKRESET | LCD Clock Resets |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | DMASTAT | DMA Status |
0x4 | DMACFG | DMA Configuration |
0x8 | DMACTLBASE | DMA Channel Control Base Pointer |
0xC | DMAALTBASE | DMA Alternate Channel Control Base Pointer |
0x10 | DMAWAITSTAT | DMA Channel Wait-on-Request Status |
0x14 | DMASWREQ | DMA Channel Software Request |
0x18 | DMAUSEBURSTSET | DMA Channel Useburst Set |
0x1C | DMAUSEBURSTCLR | DMA Channel Useburst Clear |
0x20 | DMAREQMASKSET | DMA Channel Request Mask Set |
0x24 | DMAREQMASKCLR | DMA Channel Request Mask Clear |
0x28 | DMAENASET | DMA Channel Enable Set |
0x2C | DMAENACLR | DMA Channel Enable Clear |
0x30 | DMAALTSET | DMA Channel Primary Alternate Set |
0x34 | DMAALTCLR | DMA Channel Primary Alternate Clear |
0x38 | DMAPRIOSET | DMA Channel Priority Set |
0x3C | DMAPRIOCLR | DMA Channel Priority Clear |
0x4C | DMAERRCLR | DMA Bus Error Clear |
0x510 | DMACHMAP0 | DMA Channel Map Select 0 |
0x514 | DMACHMAP1 | DMA Channel Map Select 1 |
0x518 | DMACHMAP2 | DMA Channel Map Select 2 |
0x51C | DMACHMAP3 | DMA Channel Map Select 3 |
0xFD0 | DMAPeriphID4 | DMA Peripheral Identification 4 |
0xFE0 | DMAPeriphID0 | DMA Peripheral Identification 0 |
0xFE4 | DMAPeriphID1 | DMA Peripheral Identification 1 |
0xFE8 | DMAPeriphID2 | DMA Peripheral Identification 2 |
0xFEC | DMAPeriphID3 | DMA Peripheral Identification 3 |
0xFF0 | DMAPCellID0 | DMA PrimeCell Identification 0 |
0xFF4 | DMAPCellID1 | DMA PrimeCell Identification 1 |
0xFF8 | DMAPCellID2 | DMA PrimeCell Identification 2 |
0xFFC | DMAPCellID3 | DMA PrimeCell Identification 3 |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | DMASRCENDP | DMA Channel Source Address End Pointer |
0x4 | DMADSTENDP | DMA Channel Destination Address End Pointer |
0x8 | DMACHCTL | DMA Channel Control Word |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | PWMCTL | PWM Master Control |
0x4 | PWMSYNC | PWM Time Base Sync |
0x8 | PWMENABLE | PWM Output Enable |
0xC | PWMINVERT | PWM Output Inversion |
0x10 | PWMFAULT | PWM Output Fault |
0x14 | PWMINTEN | PWM Interrupt Enable |
0x18 | PWMRIS | PWM Raw Interrupt Status |
0x1C | PWMISC | PWM Interrupt Status and Clear |
0x20 | PWMSTATUS | PWM Status |
0x24 | PWMFAULTVAL | PWM Fault Condition Value |
0x28 | PWMENUPD | PWM Enable Update |
0x40 | PWM0CTL | PWM0 Control |
0x44 | PWM0INTEN | PWM0 Interrupt and Trigger Enable |
0x48 | PWM0RIS | PWM0 Raw Interrupt Status |
0x4C | PWM0ISC | PWM0 Interrupt Status and Clear |
0x50 | PWM0LOAD | PWM0 Load |
0x54 | PWM0COUNT | PWM0 Counter |
0x58 | PWM0CMPA | PWM0 Compare A |
0x5C | PWM0CMPB | PWM0 Compare B |
0x60 | PWM0GENA | PWM0 Generator A Control |
0x64 | PWM0GENB | PWM0 Generator B Control |
0x68 | PWM0DBCTL | PWM0 Dead-Band Control |
0x6C | PWM0DBRISE | PWM0 Dead-Band Rising-Edge Delay |
0x70 | PWM0DBFALL | PWM0 Dead-Band Falling-Edge-Delay |
0x74 | PWM0FLTSRC0 | PWM0 Fault Source 0 |
0x78 | PWM0FLTSRC1 | PWM0 Fault Source 1 |
0x7C | PWM0MINFLTPER | PWM0 Minimum Fault Period |
0x080 | PWM1CTL | PWM1 Control |
0x084 | PWM1INTEN | PWM1 Interrupt and Trigger Enable |
0x088 | PWM1RIS | PWM1 Raw Interrupt Status |
0x08C | PWM1ISC | PWM1 Interrupt Status and Clear |
0x090 | PWM1LOAD | PWM1 Load |
0x094 | PWM1COUNT | PWM1 Counter |
0x098 | PWM1CMPA | PWM1 Compare A |
0x09C | PWM1CMPB | PWM1 Compare B |
0x0A0 | PWM1GENA | PWM1 Generator A Control |
0x0A4 | PWM1GENB | PWM1 Generator B Control |
0x0A8 | PWM1DBCTL | PWM1 Dead-Band Control |
0x0AC | PWM1DBRISE | PWM1 Dead-Band Rising-Edge Delay |
0x0B0 | PWM1DBFALL | PWM1 Dead-Band Falling-Edge-Delay |
0x0B4 | PWM1FLTSRC0 | PWM1 Fault Source 0 |
0x0B8 | PWM1FLTSRC1 | PWM1 Fault Source 1 |
0x0BC | PWM1MINFLTPER | PWM1 Minimum Fault Period |
0x0C0 | PWM2CTL | PWM2 Control |
0x0C4 | PWM2INTEN | PWM2 Interrupt and Trigger Enable |
0x0C8 | PWM2RIS | PWM2 Raw Interrupt Status |
0x0CC | PWM2ISC | PWM2 Interrupt Status and Clear |
0x0D0 | PWM2LOAD | PWM2 Load |
0x0D4 | PWM2COUNT | PWM2 Counter |
0x0D8 | PWM2CMPA | PWM2 Compare A |
0x0DC | PWM2CMPB | PWM2 Compare B |
0x0E0 | PWM2GENA | PWM2 Generator A Control |
0x0E4 | PWM2GENB | PWM2 Generator B Control |
0x0E8 | PWM2DBCTL | PWM2 Dead-Band Control |
0x0EC | PWM2DBRISE | PWM2 Dead-Band Rising-Edge Delay |
0x0F0 | PWM2DBFALL | PWM2 Dead-Band Falling-Edge-Delay |
0x0F4 | PWM2FLTSRC0 | PWM2 Fault Source 0 |
0x0F8 | PWM2FLTSRC1 | PWM2 Fault Source 1 |
0x0FC | PWM2MINFLTPER | PWM2 Minimum Fault Period |
0x100 | PWM3CTL | PWM3 Control |
0x104 | PWM3INTEN | PWM3 Interrupt and Trigger Enable |
0x108 | PWM3RIS | PWM3 Raw Interrupt Status |
0x10C | PWM3ISC | PWM3 Interrupt Status and Clear |
0x110 | PWM3LOAD | PWM3 Load |
0x114 | PWM3COUNT | PWM3 Counter |
0x118 | PWM3CMPA | PWM3 Compare A |
0x11C | PWM3CMPB | PWM3 Compare B |
0x120 | PWM3GENA | PWM3 Generator A Control |
0x124 | PWM3GENB | PWM3 Generator B Control |
0x128 | PWM3DBCTL | PWM3 Dead-Band Control |
0x12C | PWM3DBRISE | PWM3 Dead-Band Rising-Edge Delay |
0x130 | PWM3DBFALL | PWM3 Dead-Band Falling-Edge-Delay |
0x134 | PWM3FLTSRC0 | PWM3 Fault Source 0 |
0x138 | PWM3FLTSRC1 | PWM3 Fault Source 1 |
0x13C | PWM3MINFLTPER | PWM3 Minimum Fault Period |
0x800 | PWM0FLTSEN | PWM0 Fault Pin Logic Sense |
0x804 | PWM0FLTSTAT0 | PWM0 Fault Status 0 |
0x808 | PWM0FLTSTAT1 | PWM0 Fault Status 1 |
0x880 | PWM1FLTSEN | PWM1 Fault Pin Logic Sense |
0x884 | PWM1FLTSTAT0 | PWM1 Fault Status 0 |
0x888 | PWM1FLTSTAT1 | PWM1 Fault Status 1 |
0x900 | PWM2FLTSEN | PWM2 Fault Pin Logic Sense |
0x904 | PWM2FLTSTAT0 | PWM2 Fault Status 0 |
0x908 | PWM2FLTSTAT1 | PWM2 Fault Status 1 |
0x980 | PWM3FLTSEN | PWM3 Fault Pin Logic Sense |
0x984 | PWM3FLTSTAT0 | PWM3 Fault Status 0 |
0x988 | PWM3FLTSTAT1 | PWM3 Fault Status 1 |
0xFC0 | PWMPP | PWM Peripheral Properties |
0xFC8 | PWMCC | PWM Clock Configuration |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | QEICTL | QEI Control |
0x4 | QEISTAT | QEI Status |
0x8 | QEIPOS | QEI Position |
0xC | QEIMAXPOS | QEI Maximum Position |
0x10 | QEILOAD | QEI Timer Load |
0x14 | QEITIME | QEI Timer |
0x18 | QEICOUNT | QEI Velocity Counter |
0x1C | QEISPEED | QEI Velocity |
0x20 | QEIINTEN | QEI Interrupt Enable |
0x24 | QEIRIS | QEI Raw Interrupt Status |
0x28 | QEIISC | QEI Interrupt Status and Clear |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | SSICR0 | QSSI Control 0 |
0x4 | SSICR1 | QSSI Control 1 |
0x8 | SSIDR | QSSI Data |
0xC | SSISR | QSSI Status |
0x10 | SSICPSR | QSSI Clock Prescale |
0x14 | SSIIM | QSSI Interrupt Mask |
0x18 | SSIRIS | QSSI Raw Interrupt Status |
0x1C | SSIMIS | QSSI Masked Interrupt Status |
0x20 | SSIICR | QSSI Interrupt Clear |
0x24 | SSIDMACTL | QSSI DMA Control |
0xFC0 | SSIPP | QSSI Peripheral Properties |
0xFC8 | SSICC | QSSI Clock Configuration |
0xFD0 | SSIPeriphID4 | QSSI Peripheral Identification 4 |
0xFD4 | SSIPeriphID5 | QSSI Peripheral Identification 5 |
0xFD8 | SSIPeriphID6 | QSSI Peripheral Identification 6 |
0xFDC | SSIPeriphID7 | QSSI Peripheral Identification 7 |
0xFE0 | SSIPeriphID0 | QSSI Peripheral Identification 0 |
0xFE4 | SSIPeriphID1 | QSSI Peripheral Identification 1 |
0xFE8 | SSIPeriphID2 | QSSI Peripheral Identification 2 |
0xFEC | SSIPeriphID3 | QSSI Peripheral Identification 3 |
0xFF0 | SSIPCellID0 | QSSI PrimeCell Identification 0 |
0xFF4 | SSIPCellID1 | QSSI PrimeCell Identification 1 |
0xFF8 | SSIPCellID2 | QSSI PrimeCell Identification 2 |
0xFFC | SSIPCellID3 | QSSI PrimeCell Identification 3 |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x000 | SHA_ODIGEST_A | SHA Outer Digest A |
0x004 | SHA_ODIGEST_B | SHA Outer Digest B |
0x008 | SHA_ODIGEST_C | SHA Outer Digest C |
0x00C | SHA_ODIGEST_D | SHA Outer Digest D |
0x010 | SHA_ODIGEST_E | SHA Outer Digest E |
0x014 | SHA_ODIGEST_F | SHA Outer Digest F |
0x018 | SHA_ODIGEST_G | SHA Outer Digest G |
0x01C | SHA_ODIGEST_H | SHA Outer Digest H |
0x020 | SHA_IDIGEST_A | SHA Inner Digest A |
0x024 | SHA_IDIGEST_B | SHA Inner Digest B |
0x028 | SHA_IDIGEST_C | SHA Inner Digest C |
0x02C | SHA_IDIGEST_D | SHA Inner Digest D |
0x030 | SHA_IDIGEST_E | SHA Inner Digest E |
0x034 | SHA_IDIGEST_F | SHA Inner Digest F |
0x038 | SHA_IDIGEST_G | SHA Inner Digest G |
0x03C | SHA_IDIGEST_H | SHA Inner Digest H |
0x40 | SHA_DIGEST_COUNT | SHA Digest Count |
0x44 | SHA_MODE | SHA Mode |
0x48 | SHA_LENGTH | SHA Length |
0x080 | SHA_DATA_0_IN | SHA Data 0 Input |
0x084 | SHA_DATA_1_IN | SHA Data 1 Input |
0x088 | SHA_DATA_2_IN | SHA Data 2 Input |
0x08C | SHA_DATA_3_IN | SHA Data 3 Input |
0x090 | SHA_DATA_4_IN | SHA Data 4 Input |
0x094 | SHA_DATA_5_IN | SHA Data 5 Input |
0x098 | SHA_DATA_6_IN | SHA Data 6 Input |
0x09C | SHA_DATA_7_IN | SHA Data 7 Input |
0x0A0 | SHA_DATA_8_IN | SHA Data 8 Input |
0x0A4 | SHA_DATA_9_IN | SHA Data 9 Input |
0x0A8 | SHA_DATA_10_IN | SHA Data 10 Input |
0x0AC | SHA_DATA_11_IN | SHA Data 11 Input |
0x0B0 | SHA_DATA_12_IN | SHA Data 12 Input |
0x0B4 | SHA_DATA_13_IN | SHA Data 13 Input |
0x0B8 | SHA_DATA_14_IN | SHA Data 14 Input |
0x0BC | SHA_DATA_15_IN | SHA Data 15 Input |
0x100 | SHA_REVISION | SHA Revision |
0x110 | SHA_SYSCONFIG | SHA System Configuration |
0x114 | SHA_SYSSTATUS | SHA System Status |
0x118 | SHA_IRQSTATUS | SHA Interrupt Status |
0x11C | SHA_IRQENABLE | SHA Interrupt Enable |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x10 | SHA_DMAIM | SHA DMA Interrupt Mask |
0x14 | SHA_DMARIS | SHA DMA Raw Interrupt Status |
0x18 | SHA_DMAMIS | SHA DMA Masked Interrupt Status |
0x1C | SHA_DMAIC | SHA DMA Interrupt Clear |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0xD4 | RVP | Reset Vector Pointer |
0x1D0 | BOOTCFG | Boot Configuration |
0x1E0 to 0x1EC | USER_REG_0 to USER_REG_3 | User Register 0 to User Register 3 |
0x200 to 0x23C | FMPRE_0 to FMPRE_15 | Flash Memory Protection Read Enable 0 to Flash Memory Protection Read Enable 15 |
0x400 to 0x43C | FMPPE_0 to FMPPE_15 | Flash Memory Protection Program Enable 0 to Flash Memory Protection Program Enable 15 |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | SYSEXCRIS | System Exception Raw Interrupt Status |
0x4 | SYSEXCIM | System Exception Interrupt Mask |
0x8 | SYSEXCMIS | System Exception Masked Interrupt Status |
0xC | SYSEXCIC | System Exception Interrupt Clear |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | UARTDR | UART Data |
0x4 | UARTRSR/UARTECR | UART Receive Status/Error Clear |
0x18 | UARTFR | UART Flag |
0x20 | UARTILPR | UART IrDA Low-Power Register |
0x24 | UARTIBRD | UART Integer Baud-Rate Divisor |
0x28 | UARTFBRD | UART Fractional Baud-Rate Divisor |
0x2C | UARTLCRH | UART Line Control |
0x30 | UARTCTL | UART Control |
0x34 | UARTIFLS | UART Interrupt FIFO Level Select |
0x38 | UARTIM | UART Interrupt Mask |
0x3C | UARTRIS | UART Raw Interrupt Status |
0x40 | UARTMIS | UART Masked Interrupt Status |
0x44 | UARTICR | UART Interrupt Clear |
0x48 | UARTDMACTL | UART DMA Control |
0xA4 | UART9BITADDR | UART 9-Bit Self Address |
0xA8 | UART9BITAMASK | UART 9-Bit Self Address Mask |
0xFC0 | UARTPP | UART Peripheral Properties |
0xFC8 | UARTCC | UART Clock Configuration |
0xFD0 | UARTPeriphID4 | UART Peripheral Identification 4 |
0xFD4 | UARTPeriphID5 | UART Peripheral Identification 5 |
0xFD8 | UARTPeriphID6 | UART Peripheral Identification 6 |
0xFDC | UARTPeriphID7 | UART Peripheral Identification 7 |
0xFE0 | UARTPeriphID0 | UART Peripheral Identification 0 |
0xFE4 | UARTPeriphID1 | UART Peripheral Identification 1 |
0xFE8 | UARTPeriphID2 | UART Peripheral Identification 2 |
0xFEC | UARTPeriphID3 | UART Peripheral Identification 3 |
0xFF0 | UARTPCellID0 | UART PrimeCell Identification 0 |
0xFF4 | UARTPCellID1 | UART PrimeCell Identification 1 |
0xFF8 | UARTPCellID2 | UART PrimeCell Identification 2 |
0xFFC | UARTPCellID3 | UART PrimeCell Identification 3 |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | USBFADDR | USB Device Functional Address |
0x1 | USBPOWER | USB Power |
0x2 | USBTXIS | USB Transmit Interrupt Status |
0x4 | USBRXIS | USB Receive Interrupt Status |
0x6 | USBTXIE | USB Transmit Interrupt Enable |
0x8 | USBRXIE | USB Receive Interrupt Enable |
0xA | USBIS | USB General Interrupt Status |
0xB | USBIE | USB Interrupt Enable |
0xC | USBFRAME | USB Frame Value |
0xE | USBEPIDX | USB Endpoint Index |
0xF | USBTEST | USB Test Mode |
0x20 | USBFIFO0 | USB FIFO Endpoint 0 |
0x24 | USBFIFO1 | USB FIFO Endpoint 1 |
0x28 | USBFIFO2 | USB FIFO Endpoint 2 |
0x2C | USBFIFO3 | USB FIFO Endpoint 3 |
0x30 | USBFIFO4 | USB FIFO Endpoint 4 |
0x34 | USBFIFO5 | USB FIFO Endpoint 5 |
0x38 | USBFIFO6 | USB FIFO Endpoint 6 |
0x3C | USBFIFO7 | USB FIFO Endpoint 7 |
0x60 | USBDEVCTL | USB Device Control |
0x61 | USBCCONF | USB Common Configuration |
0x62 | USBTXFIFOSZ | USB Transmit Dynamic FIFO Sizing |
0x63 | USBRXFIFOSZ | USB Receive Dynamic FIFO Sizing |
0x64 | USBTXFIFOADD | USB Transmit FIFO Start Address |
0x66 | USBRXFIFOADD | USB Receive FIFO Start Address |
0x70 | ULPIVBUSCTL | USB ULPI VBUS Control |
0x74 | ULPIREGDATA | USB ULPI Register Data |
0x75 | ULPIREGADDR | USB ULPI Register Address |
0x76 | ULPIREGCTL | USB ULPI Register Control |
0x78 | USBEPINFO | USB Endpoint Information |
0x79 | USBRAMINFO | USB RAM Information |
0x7A | USBCONTIM | USB Connect Timing |
0x7B | USBVPLEN | USB OTG VBUS Pulse Timing |
0x7C | USBHSEOF | USB High-Speed Last Transaction to End of Frame Timing |
0x7D | USBFSEOF | USB Full-Speed Last Transaction to End of Frame Timing |
0x7E | USBLSEOF | USB Low-Speed Last Transaction to End of Frame Timing |
0x80 | USBTXFUNCADDR0 | USB Transmit Functional Address Endpoint 0 |
0x82 | USBTXHUBADDR0 | USB Transmit Hub Address Endpoint 0 |
0x83 | USBTXHUBPORT0 | USB Transmit Hub Port Endpoint 0 |
0x88 | USBTXFUNCADDR1 | USB Transmit Functional Address Endpoint 1 |
0x8A | USBTXHUBADDR1 | USB Transmit Hub Address Endpoint 1 |
0x8B | USBTXHUBPORT1 | USB Transmit Hub Port Endpoint 1 |
0x8C | USBRXFUNCADDR1 | USB Receive Functional Address Endpoint 1 |
0x8E | USBRXHUBADDR1 | USB Receive Hub Address Endpoint 1 |
0x8F | USBRXHUBPORT1 | USB Receive Hub Port Endpoint 1 |
0x90 | USBTXFUNCADDR2 | USB Transmit Functional Address Endpoint 2 |
0x92 | USBTXHUBADDR2 | USB Transmit Hub Address Endpoint 2 |
0x93 | USBTXHUBPORT2 | USB Transmit Hub Port Endpoint 2 |
0x94 | USBRXFUNCADDR2 | USB Receive Functional Address Endpoint 2 |
0x96 | USBRXHUBADDR2 | USB Receive Hub Address Endpoint 2 |
0x97 | USBRXHUBPORT2 | USB Receive Hub Port Endpoint 2 |
0x98 | USBTXFUNCADDR3 | USB Transmit Functional Address Endpoint 3 |
0x9A | USBTXHUBADDR3 | USB Transmit Hub Address Endpoint 3 |
0x9B | USBTXHUBPORT3 | USB Transmit Hub Port Endpoint 3 |
0x9C | USBRXFUNCADDR3 | USB Receive Functional Address Endpoint 3 |
0x9E | USBRXHUBADDR3 | USB Receive Hub Address Endpoint 3 |
0x9F | USBRXHUBPORT3 | USB Receive Hub Port Endpoint 3 |
0xA0 | USBTXFUNCADDR4 | USB Transmit Functional Address Endpoint 4 |
0xA2 | USBTXHUBADDR4 | USB Transmit Hub Address Endpoint 4 |
0xA3 | USBTXHUBPORT4 | USB Transmit Hub Port Endpoint 4 |
0xA4 | USBRXFUNCADDR4 | USB Receive Functional Address Endpoint 4 |
0xA6 | USBRXHUBADDR4 | USB Receive Hub Address Endpoint 4 |
0xA7 | USBRXHUBPORT4 | USB Receive Hub Port Endpoint 4 |
0xA8 | USBTXFUNCADDR5 | USB Transmit Functional Address Endpoint 5 |
0xAA | USBTXHUBADDR5 | USB Transmit Hub Address Endpoint 5 |
0xAB | USBTXHUBPORT5 | USB Transmit Hub Port Endpoint 5 |
0xAC | USBRXFUNCADDR5 | USB Receive Functional Address Endpoint 5 |
0xAE | USBRXHUBADDR5 | USB Receive Hub Address Endpoint 5 |
0xAF | USBRXHUBPORT5 | USB Receive Hub Port Endpoint 5 |
0xB0 | USBTXFUNCADDR6 | USB Transmit Functional Address Endpoint 6 |
0xB2 | USBTXHUBADDR6 | USB Transmit Hub Address Endpoint 6 |
0xB3 | USBTXHUBPORT6 | USB Transmit Hub Port Endpoint 6 |
0xB4 | USBRXFUNCADDR6 | USB Receive Functional Address Endpoint 6 |
0xB6 | USBRXHUBADDR6 | USB Receive Hub Address Endpoint 6 |
0xB7 | USBRXHUBPORT6 | USB Receive Hub Port Endpoint 6 |
0xB8 | USBTXFUNCADDR7 | USB Transmit Functional Address Endpoint 7 |
0xBA | USBTXHUBADDR7 | USB Transmit Hub Address Endpoint 7 |
0xBB | USBTXHUBPORT7 | USB Transmit Hub Port Endpoint 7 |
0xBC | USBRXFUNCADDR7 | USB Receive Functional Address Endpoint 7 |
0xBE | USBRXHUBADDR7 | USB Receive Hub Address Endpoint 7 |
0xBF | USBRXHUBPORT7 | USB Receive Hub Port Endpoint 7 |
0x102 | USBCSRL0 | USB Control and Status Endpoint 0 Low |
0x103 | USBCSRH0 | USB Control and Status Endpoint 0 High |
0x108 | USBCOUNT0 | USB Receive Byte Count Endpoint 0 |
0x10A | USBTYPE0 | USB Type Endpoint 0 |
0x10B | USBNAKLMT | USB NAK Limit |
0x110 | USBTXMAXP1 | USB Maximum Transmit Data Endpoint 1 |
0x112 | USBTXCSRL1 | USB Transmit Control and Status Endpoint 1 Low |
0x113 | USBTXCSRH1 | USB Transmit Control and Status Endpoint 1 High |
0x114 | USBRXMAXP1 | USB Maximum Receive Data Endpoint 1 |
0x116 | USBRXCSRL1 | USB Receive Control and Status Endpoint 1 Low |
0x117 | USBRXCSRH1 | USB Receive Control and Status Endpoint 1 High |
0x118 | USBRXCOUNT1 | USB Receive Byte Count Endpoint 1 |
0x11A | USBTXTYPE1 | USB Host Transmit Configure Type Endpoint 1 |
0x11B | USBTXINTERVAL1 | USB Host Transmit Interval Endpoint 1 |
0x11C | USBRXTYPE1 | USB Host Configure Receive Type Endpoint 1 |
0x11D | USBRXINTERVAL1 | USB Host Receive Polling Interval Endpoint 1 |
0x120 | USBTXMAXP2 | USB Maximum Transmit Data Endpoint 2 |
0x122 | USBTXCSRL2 | USB Transmit Control and Status Endpoint 2 Low |
0x123 | USBTXCSRH2 | USB Transmit Control and Status Endpoint 2 High |
0x124 | USBRXMAXP2 | USB Maximum Receive Data Endpoint 2 |
0x126 | USBRXCSRL2 | USB Receive Control and Status Endpoint 2 Low |
0x127 | USBRXCSRH2 | USB Receive Control and Status Endpoint 2 High |
0x128 | USBRXCOUNT2 | USB Receive Byte Count Endpoint 2 |
0x12A | USBTXTYPE2 | USB Host Transmit Configure Type Endpoint 2 |
0x12B | USBTXINTERVAL2 | USB Host Transmit Interval Endpoint 2 |
0x12C | USBRXTYPE2 | USB Host Configure Receive Type Endpoint 2 |
0x12D | USBRXINTERVAL2 | USB Host Receive Polling Interval Endpoint 2 |
0x130 | USBTXMAXP3 | USB Maximum Transmit Data Endpoint 3 |
0x132 | USBTXCSRL3 | USB Transmit Control and Status Endpoint 3 Low |
0x133 | USBTXCSRH3 | USB Transmit Control and Status Endpoint 3 High |
0x134 | USBRXMAXP3 | USB Maximum Receive Data Endpoint 3 |
0x136 | USBRXCSRL3 | USB Receive Control and Status Endpoint 3 Low |
0x137 | USBRXCSRH3 | USB Receive Control and Status Endpoint 3 High |
0x138 | USBRXCOUNT3 | USB Receive Byte Count Endpoint 3 |
0x13A | USBTXTYPE3 | USB Host Transmit Configure Type Endpoint 3 |
0x13B | USBTXINTERVAL3 | USB Host Transmit Interval Endpoint 3 |
0x13C | USBRXTYPE3 | USB Host Configure Receive Type Endpoint 3 |
0x13D | USBRXINTERVAL3 | USB Host Receive Polling Interval Endpoint 3 |
0x140 | USBTXMAXP4 | USB Maximum Transmit Data Endpoint 4 |
0x142 | USBTXCSRL4 | USB Transmit Control and Status Endpoint 4 Low |
0x143 | USBTXCSRH4 | USB Transmit Control and Status Endpoint 4 High |
0x144 | USBRXMAXP4 | USB Maximum Receive Data Endpoint 4 |
0x146 | USBRXCSRL4 | USB Receive Control and Status Endpoint 4 Low |
0x147 | USBRXCSRH4 | USB Receive Control and Status Endpoint 4 High |
0x148 | USBRXCOUNT4 | USB Receive Byte Count Endpoint 4 |
0x14A | USBTXTYPE4 | USB Host Transmit Configure Type Endpoint 4 |
0x14B | USBTXINTERVAL4 | USB Host Transmit Interval Endpoint 4 |
0x14C | USBRXTYPE4 | USB Host Configure Receive Type Endpoint 4 |
0x14D | USBRXINTERVAL4 | USB Host Receive Polling Interval Endpoint 4 |
0x150 | USBTXMAXP5 | USB Maximum Transmit Data Endpoint 5 |
0x152 | USBTXCSRL5 | USB Transmit Control and Status Endpoint 5 Low |
0x153 | USBTXCSRH5 | USB Transmit Control and Status Endpoint 5 High |
0x154 | USBRXMAXP5 | USB Maximum Receive Data Endpoint 5 |
0x156 | USBRXCSRL5 | USB Receive Control and Status Endpoint 5 Low |
0x157 | USBRXCSRH5 | USB Receive Control and Status Endpoint 5 High |
0x158 | USBRXCOUNT5 | USB Receive Byte Count Endpoint 5 |
0x15A | USBTXTYPE5 | USB Host Transmit Configure Type Endpoint 5 |
0x15B | USBTXINTERVAL5 | USB Host Transmit Interval Endpoint 5 |
0x15C | USBRXTYPE5 | USB Host Configure Receive Type Endpoint 5 |
0x15D | USBRXINTERVAL5 | USB Host Receive Polling Interval Endpoint 5 |
0x160 | USBTXMAXP6 | USB Maximum Transmit Data Endpoint 6 |
0x162 | USBTXCSRL6 | USB Transmit Control and Status Endpoint 6 Low |
0x163 | USBTXCSRH6 | USB Transmit Control and Status Endpoint 6 High |
0x164 | USBRXMAXP6 | USB Maximum Receive Data Endpoint 6 |
0x166 | USBRXCSRL6 | USB Receive Control and Status Endpoint 6 Low |
0x167 | USBRXCSRH6 | USB Receive Control and Status Endpoint 6 High |
0x168 | USBRXCOUNT6 | USB Receive Byte Count Endpoint 6 |
0x16A | USBTXTYPE6 | USB Host Transmit Configure Type Endpoint 6 |
0x16B | USBTXINTERVAL6 | USB Host Transmit Interval Endpoint 6 |
0x16C | USBRXTYPE6 | USB Host Configure Receive Type Endpoint 6 |
0x16D | USBRXINTERVAL6 | USB Host Receive Polling Interval Endpoint 6 |
0x170 | USBTXMAXP7 | USB Maximum Transmit Data Endpoint 7 |
0x172 | USBTXCSRL7 | USB Transmit Control and Status Endpoint 7 Low |
0x173 | USBTXCSRH7 | USB Transmit Control and Status Endpoint 7 High |
0x174 | USBRXMAXP7 | USB Maximum Receive Data Endpoint 7 |
0x176 | USBRXCSRL7 | USB Receive Control and Status Endpoint 7 Low |
0x177 | USBRXCSRH7 | USB Receive Control and Status Endpoint 7 High |
0x178 | USBRXCOUNT7 | USB Receive Byte Count Endpoint 7 |
0x17A | USBTXTYPE7 | USB Host Transmit Configure Type Endpoint 7 |
0x17B | USBTXINTERVAL7 | USB Host Transmit Interval Endpoint 7 |
0x17C | USBRXTYPE7 | USB Host Configure Receive Type Endpoint 7 |
0x17D | USBRXINTERVAL7 | USB Host Receive Polling Interval Endpoint 7 |
0x200 | USBDMAINTR | USB DMA Interrupt |
0x204 | USBDMACTL0 | USB DMA Control 0 |
0x208 | USBDMAADDR0 | USB DMA Address 0 |
0x20C | USBDMACOUNT0 | USB DMA Count 0 |
0x214 | USBDMACTL1 | USB DMA Control 1 |
0x218 | USBDMAADDR1 | USB DMA Address 1 |
0x21C | USBDMACOUNT1 | USB DMA Count 1 |
0x224 | USBDMACTL2 | USB DMA Control 2 |
0x228 | USBDMAADDR2 | USB DMA Address 2 |
0x22C | USBDMACOUNT2 | USB DMA Count 2 |
0x234 | USBDMACTL3 | USB DMA Control 3 |
0x238 | USBDMAADDR3 | USB DMA Address 3 |
0x23C | USBDMACOUNT3 | USB DMA Count 3 |
0x244 | USBDMACTL4 | USB DMA Control 4 |
0x248 | USBDMAADDR4 | USB DMA Address 4 |
0x24C | USBDMACOUNT4 | USB DMA Count 4 |
0x254 | USBDMACTL5 | USB DMA Control 5 |
0x258 | USBDMAADDR5 | USB DMA Address 5 |
0x25C | USBDMACOUNT5 | USB DMA Count 5 |
0x264 | USBDMACTL6 | USB DMA Control 6 |
0x268 | USBDMAADDR6 | USB DMA Address 6 |
0x26C | USBDMACOUNT6 | USB DMA Count 6 |
0x274 | USBDMACTL7 | USB DMA Control 7 |
0x278 | USBDMAADDR7 | USB DMA Address 7 |
0x27C | USBDMACOUNT7 | USB DMA Count 7 |
0x304 | USBRQPKTCOUNT1 | USB Request Packet Count in Block Transfer Endpoint 1 |
0x308 | USBRQPKTCOUNT2 | USB Request Packet Count in Block Transfer Endpoint 2 |
0x30C | USBRQPKTCOUNT3 | USB Request Packet Count in Block Transfer Endpoint 3 |
0x310 | USBRQPKTCOUNT4 | USB Request Packet Count in Block Transfer Endpoint 4 |
0x314 | USBRQPKTCOUNT5 | USB Request Packet Count in Block Transfer Endpoint 5 |
0x318 | USBRQPKTCOUNT6 | USB Request Packet Count in Block Transfer Endpoint 6 |
0x31C | USBRQPKTCOUNT7 | USB Request Packet Count in Block Transfer Endpoint 7 |
0x340 | USBRXDPKTBUFDIS | USB Receive Double Packet Buffer Disable |
0x342 | USBTXDPKTBUFDIS | USB Transmit Double Packet Buffer Disable |
0x344 | USBCTO | USB Chirp Time-out |
0x346 | USBHHSRTN | USB High Speed to UTM Operating Delay |
0x348 | USBHSBT | USB High Speed Time-out Adder |
0x360 | USBLPMATTR | USB LPM Attributes |
0x362 | USBLPMCNTRL | USB LPM Control |
0x363 | USBLPMIM | USB LPM Interrupt Mask |
0x364 | USBLPMRIS | USB LPM Raw Interrupt Status |
0x365 | USBLPMFADDR | USB LPM Function Address |
0x400 | USBEPC | USB External Power Control |
0x404 | USBEPCRIS | USB External Power Control Raw Interrupt Status |
0x408 | USBEPCIM | USB External Power Control Interrupt Mask |
0x40C | USBEPCISC | USB External Power Control Interrupt Status and Clear |
0x410 | USBDRRIS | USB Device RESUME Raw Interrupt Status |
0x414 | USBDRIM | USB Device RESUME Interrupt Mask |
0x418 | USBDRISC | USB Device RESUME Interrupt Status and Clear |
0x41C | USBGPCS | USB General-Purpose Control and Status |
0x430 | USBVDC | USB VBUS Droop Control |
0x434 | USBVDCRIS | USB VBUS Droop Control Raw Interrupt Status |
0x438 | USBVDCIM | USB VBUS Droop Control Interrupt Mask |
0x43C | USBVDCISC | USB VBUS Droop Control Interrupt Status and Clear |
0xFC0 | USBPP | USB Peripheral Properties |
0xFC4 | USBPC | USB Peripheral Configuration |
0xFC8 | USBCC | USB Clock Configuration |
OFFSET | ACRONYM | REGISTER NAME |
---|---|---|
0x0 | WDTLOAD | Watchdog Load |
0x4 | WDTVALUE | Watchdog Value |
0x8 | WDTCTL | Watchdog Control |
0xC | WDTICR | Watchdog Interrupt Clear |
0x10 | WDTRIS | Watchdog Raw Interrupt Status |
0x14 | WDTMIS | Watchdog Masked Interrupt Status |
0x418 | WDTTEST | Watchdog Test |
0xC00 | WDTLOCK | Watchdog Lock |
0xFD0 | WDTPeriphID4 | Watchdog Peripheral Identification 4 |
0xFD4 | WDTPeriphID5 | Watchdog Peripheral Identification 5 |
0xFD8 | WDTPeriphID6 | Watchdog Peripheral Identification 6 |
0xFDC | WDTPeriphID7 | Watchdog Peripheral Identification 7 |
0xFE0 | WDTPeriphID0 | Watchdog Peripheral Identification 0 |
0xFE4 | WDTPeriphID1 | Watchdog Peripheral Identification 1 |
0xFE8 | WDTPeriphID2 | Watchdog Peripheral Identification 2 |
0xFEC | WDTPeriphID3 | Watchdog Peripheral Identification 3 |
0xFF0 | WDTPCellID0 | Watchdog PrimeCell Identification 0 |
0xFF4 | WDTPCellID1 | Watchdog PrimeCell Identification 1 |
0xFF8 | WDTPCellID2 | Watchdog PrimeCell Identification 2 |
0xFFC | WDTPCellID3 | Watchdog PrimeCell Identification 3 |