SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIH | Fast GPIO high-level input voltage | 0.65 × VDD | 4 | V | ||
IIH | Fast GPIO high-level input current | 300 | nA | |||
VIL | Fast GPIO low-level input voltage | 0 | 0.35 × VDD | V | ||
IIL | Fast GPIO low-level input current (2) | –200 | nA | |||
VHYS | Fast GPIO input hysteresis | 0.49 | V | |||
VOH | Fast GPIO high-level output voltage | 2.4 | V | |||
VOL | Fast GPIO low-level output voltage | 0.40 | V | |||
IOH | Fast GPIO high-level source current, VOH = 2.4 V (1) | 2-mA drive | 2.0 | mA | ||
4-mA drive | 4.0 | |||||
8-mA drive | 8.0 | |||||
10-mA drive | 10.0 | |||||
12-mA drive | 12.0 | |||||
IOL | Fast GPIO low-level sink current, VOL = 0.4 V (1) | 2-mA drive | 2.0 | mA | ||
4-mA drive | 4.0 | |||||
8-mA drive | 8.0 | |||||
10-mA drive | 10.0 | |||||
12-mA drive | 12.0 | |||||
12-mA drive overdriven to 18 mA | 18.0 |