SLASEO7C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Read and write endurance | 1015 | cycles | ||||
tRetention | Data retention duration | TJ = 25°C | 100 | years | ||
TJ = 70°C | 40 | |||||
TJ = 95°C | 10 | |||||
TJ = 115°C | 10 | |||||
IWRITE | Current to write into FRAM | IREAD(1) | nA | |||
IERASE | Erase current | N/A(2) | nA | |||
tWRITE | Write time | tREAD(3) | ns | |||
tREAD | Read time | NWAITSx = 0 | 1 / fSYSTEM(4) | ns | ||
NWAITSx = 1 | 2 / fSYSTEM(4) |