SLASEO7C March 2019 – September 2021 MSP430FR2475 , MSP430FR2476
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error (12-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –2.5 | 2.5 | LSB | |
Integral linearity error (10-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –2 | 2 | |||
ED | Differential linearity error (12-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –1 | 1.5 | LSB | |
Differential linearity error (10-bit mode) | Veref+ reference | 2.4 V to 3.6 V | –1 | 1.5 | |||
EO | Offset error (12-bit mode) | Veref+ reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -4.0 | 4.0 | mV | |
Offset error (10-bit mode) | Veref+ reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -4.0 | 4.0 | |||
EG | Gain error (12-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -9.0 | 9.0 | LSB | |
Gain error (10-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | -3.0 | 3.0 | LSB | ||
ET | Total unadjusted error (12-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | –5.0 | 5.0 | LSB | |
Total unadjusted error (10-bit mode) | Veref+ as reference, TLV calibration data can be used to improve the parameter(2) |
2.4 V to 3.6 V | –2.0 | 2.0 | LSB |