SLASEQ4A October 2018 – December 2018 DAC43608 , DAC53608
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE | ||||||
Resolution | DAC53608 | 10 | Bits | |||
DAC43608 | 8 | |||||
INL | Relative accuracy(1) | DAC43608, 2.7 V ≤ VDD ≤ 5.5 V | –1 | 1 | LSB | |
DAC43608, 1.8 V ≤ VDD ≤ 2.7 V | –1 | 1 | ||||
DAC53608, 2.7 V ≤ VDD ≤ 5.5 V | –1 | 1 | ||||
DAC53608, 1.8 V ≤ VDD ≤ 2.7 V | –1 | 1 | ||||
DNL | Differential nonlinearity(1) | DAC43608, 2.7 V ≤ VDD ≤ 5.5 V | –1 | 1 | LSB | |
DAC43608, 1.8 V ≤ VDD ≤ 2.7 V | –1 | 1 | ||||
DAC53608, 2.7 V ≤ VDD ≤ 5.5 V | –1 | 1 | ||||
DAC53608, 1.8 V ≤ VDD ≤ 2.7 V | –1 | 1 | ||||
Zero code error | 2.7 V ≤ VDD ≤ 5.5 V, code 0d into DAC | 6 | 12 | mV | ||
1.8 V ≤ VDD ≤ 2.7 V, code 0d into DAC | 6 | 12 | ||||
Zero code error temperature coefficient | ±5 | µV/°C | ||||
Offset error(1) | 2.7 V ≤ VDD ≤ 5.5 V | –0.5 | 0.25 | 0.5 | %FSR | |
1.8 V ≤ VDD ≤ 2.7 V | –0.5 | 0.25 | 0.5 | |||
Offset error temperature coefficient(1) | ±0.0003 | %FSR/°C | ||||
Gain error(1) | 2.7 V ≤ VDD ≤ 5.5 V | –0.5 | 0.25 | 0.5 | %FSR | |
1.8 V ≤ VDD ≤ 2.7 V | –0.5 | 0.25 | 0.5 | |||
Gain error temperature coefficient(1) | ±0.0004 | %FSR/°C | ||||
Full scale error | 2.7 V ≤ VDD ≤ 5.5 V, code 1023d into DAC, no headroom | –0.5 | 0.25 | 0.5 | %FSR | |
1.8 V ≤ VDD ≤ 2.7 V, code 1023d into DAC, no headroom | –1 | 0.5 | 1 | |||
Full scale error temperature coefficient | ±0.0004 | %FSR/°C | ||||
OUTPUT CHARACTERISTICS | ||||||
VOUTX | Output voltage | 0 | 5.5 | V | ||
CL | Capacitive load(2) | RL = Infinite | 1 | nF | ||
RL = 5 kΩ | 2 | |||||
Load regulation | DAC at midscale, -10 mA ≤ IOUT ≤ 10 mA, VDD = 5.5 V | 0.1 | mV/mA | |||
Short circuit current | VDD = 1.8 V, (per channel) full-scale output shorted to AGND or zero-scale output shorted to VDD | 10 | mA | |||
VDD = 2.7 V, (per channel) full-scale output shorted to AGND or zero-scale output shorted to VDD | 25 | |||||
VDD = 5.5 V, (per channel) full-scale output shorted to AGND or zero-scale output shorted to VDD | 50 | |||||
Output voltage headroom | to VDD (DAC output unloaded) | 0.05 | V | |||
Output voltage headroom(2) | to VDD (load current = 10 mA@VDD = 5.5 V, load current = 3 mA@VDD = 2.7 V, load current = 1 mA@VDD = 1.8 V), DAC code = full Scale | 10 | %FSR | |||
ZO | DC output impedance | DAC at midscale | 0.25 | Ω | ||
DAC at code 4d | 0.25 | |||||
DAC at code 1016 | 0.26 | |||||
DC-PSRR | Power supply rejection ratio (DC) | DAC at midscale; VDD = 5 V ± 10% | 0.25 | mV/V | ||
DYNAMIC PERFORMANCE | ||||||
tsett | Output voltage settling time | 1/4 to 3/4 scale and 3/4 to 1/4 scale settling to 10%FSR, RL = 5 kΩ, CL = 200 pF, VDD = 5.5 V | 10 | µs | ||
SR | Slew rate | RL = 5 kΩ, CL = 200 pF, VDD = 5.5 V | 0.6 | V/µs | ||
Power on glitch magnitude | RL = 5 kΩ, CL = 200 pF | 110 | mV | |||
Vn | Output noise | 0.1 Hz to 10 Hz, DAC at midscale, VDD = 5.5 V | 40 | µVpp | ||
Vn | Output noise | 0.1 Hz to 100 kHz bandwidth, DAC at midscale, VDD = 5.5 V | 0.05 | mVrms | ||
Vn | Output noise density | measured at 1 kHz, DAC at midscale, VDD = 5.5 V | 0.2 | µV/√Hz | ||
measured at 10 kHz, DAC at midscale, VDD = 5.5 V | 0.2 | |||||
AC-PSRR | Power supply rejection ratio (AC) | 200 mV 50/60 Hz sine wave superimposed on power supply voltage, DAC at midscale | –71 | dB | ||
Channel-to-channel AC crosstalk | Full-scale swing on adjacent channel | 1.5 | nV-s | |||
Channel-to-channel DC crosstalk | Full-scale swing on all channel, measured channel at zero or full scale | 0.05 | LSB | |||
Code change glitch impulse | ±1 LSB change around mid code (including feedthrough) | 10 | nV-s | |||
Code change glitch impulse magnitude | ±1 LSB change around mid code (including feedthrough) | 25 | mV | |||
VOLTAGE REFERENCE INPUT | ||||||
Reference input impedance | All channel powered on | 12.5 | kΩ | |||
Reference input capacitance | 50 | pF | ||||
DIGITAL INPUTS | ||||||
Digital feedthrough | At SCLK = 1 MHz, DAC output static at mid scale | 20 | nV-s | |||
Pin capacitance | Per pin | 10 | pF | |||
POWER REQUIREMENTS | ||||||
IVDD | Current flowing into VDD | Normal mode, all DACs at full scale. SPI static. | 3 | 5 | mA | |
IVDD | Current flowing into VDD | All DACs power-down | 50 | µA |