SLASEQ6A Septmeber 2018 – June 2019 HD3SS3212-Q1
PRODUCTION DATA.
The HD3SS3212-Q1 is a generic analog differential passive switch that can work for any high-speed interface applications requiring a common mode voltage range of 0 V to 2 V and differential signaling with differential amplitude up to 1800 mVpp. It employs adaptive tracking that ensures the channel remains unchanged for the entire common mode voltage range.
Excellent dynamic characteristics of the device allow high-speed switching with minimum attenuation to the signal eye diagram with very little added jitter. It consumes less than 1.65 mW of power when operational and has a shutdown mode exercisable by OEn pin resulting less than 0.02 µW.