SLASER3A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE(1) | ||||||
DAC81408 | Resolution | 16 | Bits | |||
Integral nonlinearity (INL) | All ranges, except 0 to 40 V and ±2.5 V | -1 | ±0.5 | 1 | LSB | |
0 to 40 V and ±2.5 V range | -2 | ±1 | 2 | LSB | ||
Differential nonlinearity (DNL) | Specified 16-bit monotonic | -1 | ±0.5 | 1 | LSB | |
DAC71408 | Resolution | 14 | Bits | |||
Integral nonlinearity (INL) | All ranges | -1 | ±0.5 | 1 | LSB | |
Differential nonlinearity (DNL) | Specified 14-bit monotonic | -1 | ±0.5 | 1 | LSB | |
DAC61408 | Resolution | 12 | Bits | |||
Integral nonlinearity (INL) | All ranges | -1 | ±0.5 | 1 | LSB | |
Differential nonlinearity (DNL) | Specified 12-bit monotonic | -1 | ±0.5 | 1 | LSB | |
TUE | Total unadjusted error | All ranges, except ±2.5 V | -0.1 | ±0.01 | 0.1 | %FSR |
±2.5 V range | -0.2 | ±0.02 | 0.2 | |||
Unipolar offset error | All unipolar ranges | -0.03 | ±0.015 | 0.03 | %FSR | |
Unipolar zero-code error | All unipolar ranges | 0 | 0.04 | 0.1 | %FSR | |
Bipolar zero error | All bipolar ranges | -0.2 | ±0.02 | 0.2 | %FSR | |
Full-scale error | All ranges | -0.2 | ±0.075 | 0.2 | %FSR | |
Gain error | All ranges, except ±2.5 V | -0.1 | ±0.02 | 0.1 | %FSR | |
±2.5 V range | -0.2 | ±0.02 | 0.2 | |||
Unipolar offset error drift | All unipolar ranges | ±2 | ppm of FSR/°C | |||
Bipolar zero error drift | All bipolar ranges | ±2 | ppm of FSR/°C | |||
Gain error drift | All ranges | ±2 | ppm of FSR/°C | |||
Output voltage drift over time | TA = 40°C, Full-scale code, 1900 hours | 5 | ppm of FSR | |||
DIFFERENTIAL MODE PERFORMANCE(1) | ||||||
TUE | Total unadjusted error | All ranges | -0.1 | ±0.01 | 0.1 | %FSR |
±2.5 V range | -0.2 | ±0.02 | 0.2 | |||
Common mode error | All bipolar ranges. Midscale code | -0.1 | ±0.01 | 0.1 | %FSR | |
OUTPUT CHARACTERISTICS | ||||||
Output voltage headroom | to VSS and VCC
(-10 mA ≤ IOUT ≤ 10 mA) |
1 | V | |||
to VSS and VCC
(-15 mA ≤ IOUT ≤ 15 mA) |
1.5 | |||||
Short circuit current(2) | Full-scale output shorted to VSS | 40 | mA | |||
Zero-scale output shorted to VCC | 40 | |||||
Load regulation | Midscale code, -15 mA ≤ IOUT ≤ 15 mA | 70 | μV/mA | |||
Maximum capacitive load(3) | RLOAD = open | 0 | 1 | nF | ||
DC output impedance | Midscale code | 0.05 | Ω | |||
Full-scale code | 40 | |||||
DYNAMIC PERFORMANCE | ||||||
Output voltage settling time | ¼ to ¾ scale and ¾ to ¼ scale settling time to ±1 LSB, ±10 V range,
RL = 5 kΩ, CL = 200 pF |
12 | µs | |||
Slew rate | 0 to 5 V range | 1 | V/µs | |||
All other output ranges | 4 | |||||
Power-on glitch magnitude | Power-down to active DAC output.
±20 V range, midscale code, RL = 5 kΩ, CL = 200 pF |
0.3 | V | |||
Output noise | 0.1 Hz to 10 Hz, midscale code,
0 to 5 V range |
15 | µVpp | |||
Output noise density | 1 kHz, midscale code, 0 to 5 V range | 78 | nV/Hz | |||
AC PSRR | Midscale code, frequency = 60 Hz, amplitude 200 mVpp superimposed on VDD, VCC or VSS | 1 | LSB/V | |||
DC PSRR | Midscale code, VDD = 5 V ± 5%,
VCC = 20 V, VSS = -20 V |
1 | LSB/V | |||
Midscale code, VDD = 5 V,
VCC = 20 V ± 5%, VSS = -20 V |
1 | |||||
Midscale code, VDD = 5 V, VCC = 20 V, VSS = -20 V ± 5% | 1 | |||||
Code change glitch impulse | 1 LSB change around major carrier,
0 to 5 V range |
4 | nV-s | |||
Channel to Channel AC crosstalk | 0 to 5 V range. Measured channel at midscale. Full-scale swing on all other channels | 4 | nV-s | |||
Channel to Channel DC crosstalk | 0 to 5 V range. Measured channel at midscale. All other channels at full-scale | 0.25 | LSB | |||
Digital feedthrough | 0 to 5 V range. Midscale code,
fSCLK = 1 MHz |
1 | nV-s | |||
EXTERNAL REFERENCE INPUT | ||||||
VREFIN | Reference input voltage range | to VREFGND | 2.49 | 2.5 | 2.51 | V |
Reference input current | 50 | µA | ||||
Reference input impedance | 50 | kΩ | ||||
Reference input capacitance | 20 | pF | ||||
INTERNAL REFERENCE | ||||||
VREFOUT | Reference output voltage range | TA = 25°C | 2.4975 | 2.5025 | V | |
Reference output drift | 5 | 15 | ppm/°C | |||
Reference output impedance | 0.1 | Ω | ||||
Reference output noise | 0.1 Hz to 10 Hz | 12 | µVpp | |||
Reference output noise density | 10 kHz, REFLOAD = 10 nF | 150 | nV/Hz | |||
Reference load current | 5 | mA | ||||
Reference load regulation | Source | 80 | µV/mA | |||
Reference line regulation | 20 | µV/V | ||||
Reference output drift over time | TA = 25°C, 1900 hours | 250 | µV | |||
Reference thermal hysteresis | First cycle | ±700 | µV | |||
Additional cycle | ±50 | |||||
DIGITAL INPUTS AND OUTPUTS | ||||||
VIH | High-level input voltage | 0.7 × VIO | V | |||
VIL | Low-level input voltage | 0.3 × VIO | V | |||
Input current | ±2 | µA | ||||
Input pin capacitance | 2 | pF | ||||
VOH | High-level output voltage | IOH = 0.2 mA | VIO - 0.2 | V | ||
VOL | Low-level output voltage | IOL = 0.2 mA | 0.4 | V | ||
Output pin capacitance | 5 | pF | ||||
ALARM OUTPUT | ||||||
Output pin capacitance | 5 | pF | ||||
VOL | Low-level output voltage | ILOAD = -0.2 mA | 0.4 | V | ||
TEMPERATURE OUTPUT | ||||||
VTEMPOUT,0C | Output voltage offset at 0℃ | 1.34 | V | |||
Sensor gain | -4 | mV/°C | ||||
POWER REQUIREMENTS | ||||||
IDD | VDD supply current | Active mode. Internal reference enabled. Full-scale code. ±20 V output range. SPI static. | 0.05 | 0.5 | mA | |
Active mode. Internal reference disabled. Full-scale code. ±20 V output range. SPI static. | 0.05 | 0.5 | mA | |||
Power-down mode | 0.05 | 0.5 | mA | |||
IAA | VAA supply current | Active mode. Internal reference enabled. Full-scale code. ±20 V output range. SPI static. | 20 | 30 | mA | |
Active mode. Internal reference disabled. Full-scale code. ±20 V output range. SPI static. | 18 | 28 | mA | |||
Power-down mode | 2 | 85 | µA | |||
ICC | VCC supply current | Active mode. Internal reference enabled. Full-scale code. ±20 V output range. SPI static. | 5 | 10 | mA | |
Active mode. Internal reference disabled. Full-scale code. ±20 V output range. SPI static. | 5 | 10 | mA | |||
Power-down mode | 10 | 30 | µA | |||
ISS | VSS supply current | Active mode. Internal reference enabled. Full-scale code. ±20 V output range. SPI static. | -10 | -5 | mA | |
Active mode. Internal reference disabled. Full-scale code. ±20 V output range. SPI static. | -10 | -5 | mA | |||
Power-down mode | -30 | -10 | µA | |||
IIO | VIO supply current | SCLK and SDI toggling at 50 MHz | 350 | 500 | µA |