SLASER3A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
In order to minimize additional offset and gain error the gain resistors around the opamps need to be matched. An 8-channel resistor network can be used for better matching. Rc and Cc values can be chosen as 22 Ω and 1000 pF, respectively in order to compensate the pole caused by the large bypass capacitor at the opamp outputs.