SLASER3A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
Since updating the eight channels data registers requires a large amount of data to be passed to the device, the device supports streaming mode. In streaming mode the DAC data registers can be written to the device without providing an instruction command for each data register. Streaming mode is enabled by setting the STREN bit. Once enabled the streaming operation is implemented by holding the CS active and continuing to shift new data into the device.
The instruction cycle includes the starting address. The device starts writing to this address and automatically increments the address as long as CS is asserted. If the last DAC data register address has been reached and CS is still asserted, the additional data is ignored by the device.