SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets TDM RX justification, offset and capture edge.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | RX_JUSTIFY | RX_OFFSET[4:0] | RX_EDGE | ||||
R-0h | RW-0h | RW-1h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | RX_JUSTIFY | RW | 0h | TDM RX sample justification within the time slot. 0b = Left 1b = Right |
5-1 | RX_OFFSET[4:0] | RW | 1h | TDM RX start of frame to time slot 0 offset (SBCLK cycles). |
0 | RX_EDGE | RW | 0h | TDM RX capture clock polarity. 0b = Rising edge of SBCLK 1b = Falling edge of SBCLK |