SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets enables of input pin weak pull down.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIN_PD[7] | Reserved | DIN_PD[5] | DIN_PD[4] | DIN_PD[3] | DIN_PD[2] | DIN_PD[1] | DIN_PD[0] |
RW-0h | RW-1h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DIN_PD[7] | RW | 0h | Weak pull down for SBCLK2 0b = Disabled 1b = Enabled |
6 | Reserved | RW | 1h | Reserved |
5 | DIN_PD[5] | RW | 0h | Weak pull down for SPII2CZ_MISO 0b = Disabled 1b = Enabled |
4 | DIN_PD[4] | RW | 0h | Weak pull down for ADDR_SPICLK 0b = Disabled 1b = Enabled |
3 | DIN_PD[3] | RW | 0h | Weak pull down for SDOUT 0b = Disabled 1b = Enabled |
2 | DIN_PD[2] | RW | 0h | Weak pull down for SDIN. 0b = Disabled 1b = Enabled |
1 | DIN_PD[1] | RW | 0h | Weak pull down for FSYNC. 0b = Disabled 1b = Enabled |
0 | DIN_PD[0] | RW | 0h | Weak pull down for SBCLK. 0b = Disabled 1b = Enabled |