SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Boost Configure 3
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BST_CLASSH_STEP_TIME[3:0] | BST_LR[1:0] | Reserved | Reserved | ||||
RW-7h | RW-1h | RW-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | BST_CLASSH_STEP_TIME[3:0] | RW | 7h | Step Time for Boost if in Class-H mode 0000b = 9us 0001b = 18us 0010b = 36us 0011b = 54us 0100b = 72us 0101b = 90us 0110b = 108us 0111b = 135us 1000b = 162us 1001b = 198us 1010b = 252us 1011b = 342us 1100b = 477us 1101b = 612us 1110b = 792us 1111b = 990us |
3-2 | BST_LR[1:0] | RW | 1h | Slope of boost load regulation. 00b = Reserved 01b = 3A/V; load regulation = 1V (default) 10b = 2A/V; load regulation = 1.5V 11b = Reserved |
1 | Reserved | RW | 0h | Reserved |
0 | Reserved | R | 0h | Reserved |