SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Interrupt masks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_MASK0[7] | INT_MASK0[6] | INT_MASK0[5] | INT_MASK0[4] | INT_MASK0[3] | INT_MASK0[2] | INT_MASK0[1] | INT_MASK0[0] |
RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_MASK0[7] | RW | 1h | Limiter mute mask. 0b = Don't Mask 1b = Mask |
6 | INT_MASK0[6] | RW | 1h | Limiter infinite hold mask. 0b = Don't Mask 1b = Mask |
5 | INT_MASK0[5] | RW | 1h | Limiter max attenuation mask. 0b = Don't Mask 1b = Mask |
4 | INT_MASK0[4] | RW | 1h | VBAT below limiter inflection point mask. 0b = Don't Mask 1b = Mask |
3 | INT_MASK0[3] | RW | 1h | Limiter active mask. 0b = Don't Mask 1b = Mask |
2 | INT_MASK0[2] | RW | 1h | TDM clock error mask. 0b = Don't Mask 1b = Mask |
1 | INT_MASK0[1] | RW | 0h | Over current error mask. 0b = Don't Mask 1b = Mask |
0 | INT_MASK0[0] | RW | 0h | Over temp error mask. 0b = Don't Mask 1b = Mask |