SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Latched interrupt readback.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LTCH0[7] | INT_LTCH0[6] | INT_LTCH0[5] | INT_LTCH0[4] | INT_LTCH0[3] | INT_LTCH0[2] | INT_LTCH0[1] | INT_LTCH0[0] |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH0[7] | R | 0h | Interrupt due to limiter mute (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
6 | INT_LTCH0[6] | R | 0h | Interrupt due to limiter infinite hold (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
5 | INT_LTCH0[5] | R | 0h | Interrupt due to limiter max attenuation (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
4 | INT_LTCH0[4] | R | 0h | Interrupt due to VBAT below limiter inflection point (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
3 | INT_LTCH0[3] | R | 0h | Interrupt due to limiter active (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
2 | INT_LTCH0[2] | R | 0h | Interrupt due to TDM clock error (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
1 | INT_LTCH0[1] | R | 0h | Interrupt due to over current error (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
0 | INT_LTCH0[0] | R | 0h | Interrupt due to over temp error (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |