SLASET3D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Device's memory map is divided into pages and books. This register sets the book.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BOOK[7:0] | |||||||
RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | BOOK[7:0] | RW | 0h | Sets the device book. 00h = Book 0 01h = Book 1 ... FFh = Book 255 |