SLASF03 December 2021 DAC11001B
PRODUCTION DATA
The DAC11001B is targeted for high-precision applications where ultra-high dc accuracy, ultra-low noise, fast settling, or high total harmonic distortion (THD) are required. The DAC11001B provides 20-bit monotonic resolution and excellent linearity. The DAC11001B finds application in high-performance source measure unit (SMU), arbitrary waveform generation (AWG). The DAC11001B is an also excellent choice for closed-loop control applications such as microelectromechanical system (MEMS) actuators, linear actuators, precision motor control, lens autofocus control in precision microscopy, lens control in mass spectrometer, beam control in electron beam lithography, and so on.