SLASF03 December 2021 DAC11001B
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Read/Write | Address | RESERVED | |||||||||||||
R | W | W-00h | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ALM | RESERVED | RESERVED | ||||||||||||
W-0h | R-0h | W-00h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | Read/Write | R | N/A | Read only register. Must be set to 1. |
30-24 | Address | W | N/A | 05h |
23-13 | RESERVED | W | 000h | These bits are reserved. |
12 | ALM | R | 0 | Alarm indicator bit, This bit is not masked by ENALMP
bit 0: Temperature recalibration in progress 1: DAC codes recalibrated, ALARM pin is pulled low (if ENALMP = 1). Subsequent DAC codes will use latest calibrated coefficients. Reading back this register resets ALARM pin to 1 status. |
11-4 | RESERVED | W | 00h | These bits are reserved. |
3-0 | RESERVED | W | 0h | These bits are reserved. |