SLASF03 December 2021 DAC11001B
PRODUCTION DATA
Generating a negative reference is a challenge because of the fact that the circuit needs an inverting amplifier involving resistors. The resistor mismatch and temperature drift can lead to inaccuracy. The embedded, matched resistors in DAC11001B can be used as shown in Figure 8-13, the inverting amplifier configuration, to generate an accurate negative reference voltage.