SLASF03 December 2021 DAC11001B
PRODUCTION DATA
High-precision control loops are used in precision motion-control applications, such as linear actuator control, servo motor control, galvanometer control, and more. The key requirements for such applications is resolution, monotonicity, settling time, and code-to-code glitch. Figure 8-4 provides a simplified circuit of a linear actuator control circuit, wherein the DAC11001B commands the set point and an analog loop controls the actuator.