SLASF08A December   2021  – May 2024 DAC43508 , DAC53508 , DAC63508

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configurations and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: SPI
    7. 5.7  Timing Requirements: Logic
    8. 5.8  Timing Diagrams
    9. 5.9  Typical Characteristics: Static Performance
    10. 5.10 Typical Characteristics: Dynamic Performance
    11. 5.11 Typical Characteristics: General
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Architecture
        1. 6.3.1.1 DAC Transfer Function
        2. 6.3.1.2 DAC Register Update and LDAC Functionality
        3. 6.3.1.3 CLR Functionality
        4. 6.3.1.4 Output Amplifier
      2. 6.3.2 Reference
      3. 6.3.3 Power-On Reset (POR)
      4. 6.3.4 Software Reset
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power-Down Mode
    5. 6.5 Programming
      1. 6.5.1 Serial Peripheral Interface (SPI)
  8. Register Map
    1. 7.1 DEVICE_CONFIG Register (address = 01h) [reset = 00FFh]
    2. 7.2 STATUS_TRIGGER Register (address = 02h) [reset = 0000h]
    3. 7.3 BRDCAST Register (address = 03h) [reset = 0000h]
    4. 7.4 DACn_DATA Register (address = 08h to 0Fh) [reset = 0000h]
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Programmable LED Biasing
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Programmable Window Comparator
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Serial Peripheral Interface (SPI)

The DACx3508 supports a three-wire SPI with write-only functionality. An SPI write cycle for DACx3508 is initiated by asserting the SYNC pin low. The serial clock, SCLK, can be a continuous or gated clock. SDI data are clocked on SCLK falling edges. The SPI frame for DACx3508 is 24 bits long; therefore, the SYNC pin must stay low for at least 24 SCLK falling edges. The write cycle ends when the SYNC pin is deasserted high. If the write cycle contains less than the minimum clock edges, the communication is ignored. If the write cycle contains more than the minimum clock edges, only the first 24 bits are used by the device.

Table 6-1 describes the format for the 24-bit SPI write access cycle. The first byte input to SDI is the instruction cycle. The instruction cycle identifies the request as the 8-bit address to be written. The last 16 bits in the cycle form the data cycle.

Table 6-1 SPI Write Access Cycle
BIT FIELD DESCRIPTION
23-16 A[7:0] Register address: specifies the register to be accessed during the write operation.
15-0 DI[15:0] Data cycle bits: The data cycle bits are the values written to the register with address A[7:0].