SLASF08A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
REGISTER NAME | REGISTER ADDRESS | DATA BITS | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSDB | LSDB | |||||||||||||
B23-B16 | B15-B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | |
DEVICE_CONFIG (Section 7.1) |
01h | X | RESERVED | PDN-All | PDNH | PDNG | PDNF | PDNE | PDND | PDNC | PDNB | PDNA | ||
STATUS_TRIGGER (Section 7.2) |
02h | X | X | SW_RST | ||||||||||
BRDCAST (Section 7.3) |
03h | X | BRDCAST_DATA[11:0] / BRDCAST_DATA[9:0] / BRDCAST_DATA[7:0] | |||||||||||
DACA_DATA (Section 7.4) |
08h | X | DACA_DATA[11:0] / DACA_DATA[9:0] / DACA_DATA[7:0] | |||||||||||
DACB_DATA (Section 7.4) |
09h | X | DACB_DATA[11:0] / DACB_DATA[9:0] / DACB_DATA[7:0] | |||||||||||
DACC_DATA (Section 7.4) |
0Ah | X | DACC_DATA[11:0] / DACC_DATA[9:0] / DACC_DATA[7:0] | |||||||||||
DACD_DATA (Section 7.4) |
0Bh | X | DACD_DATA[11:0] / DACD_DATA[9:0] / DACD_DATA[7:0] | |||||||||||
DACE_DATA (Section 7.4) |
0Ch | X | DACE_DATA[11:0] / DACE_DATA[9:0] / DACE_DATA[7:0] | |||||||||||
DACF_DATA (Section 7.4) |
0Dh | X | DACF_DATA[11:0] / DACF_DATA[9:0] / DACF_DATA[7:0] | |||||||||||
DACG_DATA (Section 7.4) |
0Eh | X | DACG_DATA[11:0] / DACG_DATA[9:0] / DACG_DATA[7:0] | |||||||||||
DACH_DATA (Section 7.4) |
0Fh | X | DACH_DATA[11:0] / DACH_DATA[9:0] / DACAH_DATA[7:0] |
Access Type | Code | Description |
---|---|---|
W | W | Write only |
W | X | Don't care |
-n | Value after reset or the default value |