SLASF27A December   2023  – November 2024 TAC5242

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 6.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Hardware Control
      2. 7.3.2 Audio Serial Interfaces
        1. 7.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 7.3.2.2 Inter IC Sound (I2S) Interface
        3. 7.3.2.3 Left-Justified (LJ) Interface
      3. 7.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 7.3.4 Analog Input and Output Configurations
      5. 7.3.5 Reference Voltage
      6. 7.3.6 Integrated Microphone Bias
      7. 7.3.7 ADC Signal-Chain
        1. 7.3.7.1 Digital High-Pass Filter
        2. 7.3.7.2 Configurable Digital Decimation Filters
          1. 7.3.7.2.1 Linear-phase filters
            1. 7.3.7.2.1.1 Sampling Rate: 8kHz or 7.35kHz
            2. 7.3.7.2.1.2 Sampling Rate: 16kHz or 14.7kHz
            3. 7.3.7.2.1.3 Sampling Rate: 24kHz or 22.05kHz
            4. 7.3.7.2.1.4 Sampling Rate: 32kHz or 29.4kHz
            5. 7.3.7.2.1.5 Sampling Rate: 48kHz or 44.1kHz
            6. 7.3.7.2.1.6 Sampling Rate: 96kHz or 88.2kHz
            7. 7.3.7.2.1.7 Sampling Rate: 192kHz or 176.4kHz
          2. 7.3.7.2.2 Low-latency Filters
            1. 7.3.7.2.2.1 Sampling Rate: 24kHz or 22.05kHz
            2. 7.3.7.2.2.2 Sampling Rate: 32kHz or 29.4kHz
            3. 7.3.7.2.2.3 Sampling Rate: 48kHz or 44.1kHz
            4. 7.3.7.2.2.4 Sampling Rate: 96kHz or 88.2kHz
            5. 7.3.7.2.2.5 Sampling Rate: 192kHz or 176.4kHz
      8. 7.3.8 DAC Signal-Chain
        1. 7.3.8.1 Digital Interpolation Filters
          1. 7.3.8.1.1 Linear-phase filters
            1. 7.3.8.1.1.1 Sampling Rate: 8kHz or 7.35kHz
            2. 7.3.8.1.1.2 Sampling Rate: 16kHz or 14.7kHz
            3. 7.3.8.1.1.3 Sampling Rate: 24kHz or 22.05kHz
            4. 7.3.8.1.1.4 Sampling Rate: 32kHz or 29.4kHz
            5. 7.3.8.1.1.5 Sampling Rate: 48kHz or 44.1kHz
            6. 7.3.8.1.1.6 Sampling Rate: 96kHz or 88.2kHz
            7. 7.3.8.1.1.7 Sampling Rate: 192kHz or 176.4kHz
          2. 7.3.8.1.2 Low-latency Filters
            1. 7.3.8.1.2.1 Sampling Rate: 24kHz or 22.05kHz
            2. 7.3.8.1.2.2 Sampling Rate: 32kHz or 29.4kHz
            3. 7.3.8.1.2.3 Sampling Rate: 48kHz or 44.1kHz
            4. 7.3.8.1.2.4 Sampling Rate: 96kHz or 88.2kHz
            5. 7.3.8.1.2.5 Sampling Rate: 192kHz or 176.4kHz
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
      4. 8.2.4 Application Performance Plots
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Audio Serial Interfaces

Digital audio data flows between the host processor and the TAC5242 on the digital audio serial interface (ASI), or audio bus. This highly flexible ASI bus can be operated in target or controller mode through pin control. The ASI supports TDM mode for multi-channel operation, I2S, and Left-Justified (LJ) bus protocols. The data is in MSB-first, two's-complement pulse code modulation (PCM) format, with pin-selectable word-length configuration.

The device supports an audio bus controller or target mode of operation using the hardware pin MD0. In target mode, FSYNC and BCLK work as input pins whereas in controller mode, FSYNC and BCLK work as output pins generated by the device. Table 7-2 shows the controller and target mode selection using the MD0 pin.

Table 7-2 Controller and Target Mode Selection
MD0CONTROLLER AND TARGET SELECTION
Short to GroundTarget I2S Mode
Short to Ground with 4.7K OhmsTarget TDM Mode
Short to AVDDController I2S Mode
Short to AVDD with 4.7K OhmsController TDM Mode
Short to AVDD with 22K OhmsTarget LJ Mode

In Target mode of operation, the word length for the audio serial interface (ASI) in TAC5242 can be selected through MD1 and MD2 Pins. The TAC5242 also supports 1.8V AVDD operation in target mode with 32-bit word length. Table 7-3 shows the configuration table for setting the word length, AVDD supply voltage, and decimation/interpolation filter type applicable in Target Mode. In controller mode, a fixed word length of 32-bits is supported, the decimation/interpolation filters are configured in the linear phase and the MD1 and MD2 Pins control the system clock configuration described in Table 7-9.

Table 7-3 Word Length, Supply Mode, and Decimation/Interpolation Filter Selection
MD2MD1WORD LENGTH, SUPPLY MODE, AND DECIMATION/INTERPOLATION FILTER SELECTION (Valid for Target Mode only)
LowLowAVDD=3.3V, Word Length=32, Linear-phase Filter
LowHighAVDD=1.8V, Word Length=32, Linear-phase Filter
HighLowAVDD=3.3V, Word Length=24, Linear-phase Filter
HighHighAVDD=3.3V, Word Length=32, Low-latency phase Filter

The TAC5242 offers slot configuration for target TDM mode of operation. This can be selected through MD3 pin when MD0 is configured in target TDM mode. Table 7-4 shows the slots selected in Target TDM mode of operation based on the MD3 pin. For options on MD3 in other modes of operation, refer to Table 7-1.

Table 7-4 Data Slot Selection for TDM Target Mode
MD3ADC SLOTSDAC SLOTS
LowADC Data on Slot 0 and 1DAC Data on Slot 0 and 1
HighADC Data on Slot 2 and 3DAC Data on Slot 2 and 3