SLASF27A December 2023 – November 2024 TAC5242
PRODUCTION DATA
The TAC5242 is from a scalable family of devices. As part of the extended family of devices, the TAC5242 consists of a high-performance, low-power, stereo, audio analog-to-digital converter (ADC) and audio digital-to-analog converter (DAC) with extensive feature integration. This device is optimized for various end-equipments and applications that require low-noise multichannel audio recording and playback and is intended for broad market applications such as ruggedized communication equipment, IP network cameras, professional audio, and multimedia applications. The high dynamic range of this device enables far-field audio recording with high fidelity. This device integrates a host of features that reduce cost, board space, and power consumption in space-constrained system designs. Package, performance, and compatible configuration across extended families make this device well-suited for scalable system designs.
The TAC5242 consists of the following blocks:
High-pass filter (HPF) with selectable cut-off frequency options on ADC signal path
The device supports a flexible audio serial interface [time-division multiplexing (TDM), I2S, or left-justified (LJ)] to transmit audio data seamlessly in the system across devices.