SLASF27A December 2023 – November 2024 TAC5242
PRODUCTION DATA
FEATURE | TAC5242 | TAC5142 | TAC5212 | TAC5112 | TAC5211 | TAC5111 |
---|---|---|---|---|---|---|
Control interface | Pin or Hardware control | I2C or SPI | ||||
Digital audio serial interface | TDM or I2S or left-justified (LJ) | |||||
Audio ADC channel | 2 | 2 | 1 | |||
Digital microphone channel | Not available (N/A) | 4 | 2 | |||
Microphone bias | Yes (Fixed Voltage) | Yes (Programmable Voltage) | ||||
ADC dynamic range | 119dB | 103dB | 119dB | 105dB | 119dB | 105dB |
Audio DAC channel | 2 | 2 | 1 | |||
DAC dynamic range | 120dB | 110dB | 120dB | 114dB | 120dB | 114dB |
Compatibility | Pin-to-pin, package, and control configuration compatible; drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | |||
Package | VQFN, 24-pins, 4.00mm × 4.00mm with 0.5mm pitch |