SLASF31A December 2023 – October 2024 TAD5242
PRODUCTION DATA
The TAD5242 is a pin or hardware controlled stereo, high-performance audio DAC that supports sample rates of up to 192kHz. The device can be configured by controlling the Mode pins MD0 to MD6 and can support 1.8V or 3.3V AVDD analog power supply along with flexible digital audio serial interfaces of I2S/TDM/LJ. The device also supports various output configurations like 2-channel differential, single-ended or psuedo-differential with external common-mode sense outputs with options for headphone and line-out drive capabilities.