SLASF31A December 2023 – October 2024 TAD5242
PRODUCTION DATA
The TAD5242 is a 2VRMS 120dB stereo audio DAC that can be configured for either line output or headphone load and supports both single-ended and differential output options. The device integrates a phase-locked loop (PLL) and supports sample rates up to 192kHz. TAD5242 can drive upto 62.5 mW into a 16Ω headphone load. The TAD5242 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target modes, and is pin or hardware controlled. These integrated high-performance features, pin control along with a single supply operation, make TAD5242 an excellent choice for space-constrained audio applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM)(2) |
---|---|---|
TAD5242 | VQFN (24) | 4mm x 4mm with 0.5mm pitch |