SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
The controller area network (CAN) controller enables communication with a CAN2.0A, CAN2.0B, or CAN-FD bus and is compliant to ISO 11898-1:2015 standard supporting up to 5Mbit/s bit rate. Key features of the CAN-FD peripheral include:
For more details, see the CAN-FD chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.