SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
Table 6-4 lists the correct termination of unused pins.
PIN (1) | POTENTIAL | COMMENT |
---|---|---|
PAx and PBx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with the internal pullup or pulldown resistor enabled. |
NRST | VCC | NRST is an active-low reset signal. Pull the pin high to VCC, or the device cannot start. For more information, see Section 9.1. |