SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
All devices include a memory-mapped FACTORY region which provides read-only data describing the capabilities of a device as well as any factory-provided trim information for use by application software. Refer to Factory Constants chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.
Device | DEVICEID.PARTNUM | DEVICEID.MANUFACTURER |
---|---|---|
MSPM0G3105 | 0xBB88 | 0x17 |
MSPM0G3106 | 0xBB88 | 0x17 |
MSPM0G3107 | 0xBB88 | 0x17 |
Device | PART | VARIANT | Device | PART | VARIANT |
---|---|---|---|---|---|
M0G3107QPMRQ1 | 0x4E2F | 0x51 | M0G3106QDGS32RQ1 | 0x94AD | 0x8D |
M0G3107QPTRQ1 | 0x4E2F | 0xC7 | M0G3106QDGS28RQ1 | 0x94AD | 0x03 |
M0G3107QRGZRQ1 | 0x4E2F | 0x8A | M0G3106QDGS20RQ1 | 0x94AD | 0x6F |
M0G3107QRHBRQ1 | 0x4E2F | 0x9A | M0G3105QPMRQ1 | 0x1349 | 0xD0 |
M0G3107QDGS28RQ1 | 0x4E2F | 0xD5 | M0G3105QPTRQ1 | 0x1349 | 0xEF |
M0G3107QDGS28RQ1 | 0x4E2F | 0x67 | M0G3105QRGZRQ1 | 0x1349 | 0x70 |
M0G3107QDGS20RQ1 | 0x4E2F | 0xFD | M0G3105QRHBRQ1 | 0x1349 | 0x01 |
M0G3106QPMRQ1 | 0x54C7 | 0x08 | M0G3105QDGS32RQ1 | 0x1349 | 0x08 |
M0G3106QPTRQ1 | 0x54C7 | 0x3F | M0G3105QDGS28RQ1 | 0x1349 | 0x1B |
M0G3106QRGZRQ1 | 0x94AD | 0xE6 | M0G3105QDGS20RQ1 | 0x1349 | 0xFB |
M0G3106QRHBRQ1 | 0x94AD | 0x20 |