SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
VI | Input voltage | Applied to any 5V tolerant open-drain pins | –0.3 | 5.5 | V |
VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
IVDD | Current into VDD pin (source) | -40℃ ≤ TJ ≤ 130℃ |
80 | mA | |
Current into VDD pin (source) | -40℃ ≤ TJ ≤ 85℃ | 100 | mA | ||
IVSS | Current out of VSS pin (sink) | -40℃ ≤ TJ ≤ 130℃ |
80 | mA | |
Current out of VSS pin (sink) | -40℃ ≤ TJ ≤ 85℃ | 100 | mA | ||
IIO | Current of SDIO pin | Current sunk or sourced by SDIO pin | 6 | mA | |
Current of HS_IO pin | Current sunk or sourced by HSIO pin | 6 | mA | ||
Current of HDIO pin | Current sunk or sourced by HDIO pin | 20 | mA | ||
Current of ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
ID | Supported diode current | Diode current at any device pin | ±2 | mA | |
TJ | Junction temperature | Junction temperature | -40 | 130 | °C |
Tstg | Storage temperature(2) | Storage temperature(2) | –40 | 150 | °C |