SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFOSC | LFOSC frequency | 32768 | Hz | |||
LFOSC accuracy | -40 ℃ ≤ TA ≤ 125 ℃ | –5 | 5 | % | ||
-40 ℃ ≤ TA ≤ 85 ℃ | –3 | 3 | % | |||
ILFOSC | LFOSC current consumption | 300 | nA | |||
tstart, LFOSC | LFOSC start-up time | 1.7 | ms |