SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Low frequency crystal oscillator (LFXT) | ||||||
fLFXT | LFXT frequency | 32768 | Hz | |||
DCLFXT | LFXT duty cycle | 30 | 70 | % | ||
OALFXT | LFXT crystal oscillation allowance | 419 | kΩ | |||
CL, eff | Integrated effective load capacitance(1) | 1 | pF | |||
tstart, LFXT | LFXT start-up time | 483 | 640 | ms | ||
ILFXT | LFXT current consumption | XT1DRIVE=0, LOWCAP=1 | 200 | nA | ||
Low frequency digital clock input (LFCLK_IN) | ||||||
fLFIN | LFCLK_IN frequency (2) | SETUSEEXLF=1 | 29491 | 32768 | 36045 | Hz |
DCLFIN | LFCLK_IN duty cycle (2) | SETUSEEXLF=1 | 40 | 60 | % | |
LFCLK Monitor | ||||||
fFAULTLF | LFCLK monitor fault frequency (3) | MONITOR=1 | 2800 | 4200 | 8400 | Hz |