SLASF86B October 2023 – May 2024 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSTRIM | Factory trim temperature (1) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL= 0h (VDD = 3.3V), ADC tsample = 12.5µs | 27 | 30 | 33 | ℃ |
TSc | Temperature coefficient | -40℃ ≤ TJ ≤ 130℃ | -1.9 | -1.8 | -1.7 | mV/℃ |
tSET, TS | Temperature sensor settling time (2) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL= 0h (VDD = 3.3V), ADC CHANNEL=11 | 12.5 | µs |