SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
All devices include a memory-mapped FACTORY region which provides read-only data describing the capabilities of a device as well as any factory-provided trim information for use by application software. Please refer to Factory Constants chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual for more information.
Device | PARTNUM | MANUFACTURER |
---|---|---|
MSPM0G3505 | 0xBB88 | 0x17 |
MSPM0G3506 | 0xBB88 | 0x17 |
MSPM0G3507 | 0xBB88 | 0x17 |
Device | PART | VARIANT | Device | PART | VARIANT |
---|---|---|---|---|---|
M0G3507QPMRQ1 | 0x34E0 | 0x26 | M0G3506QRHBRQ1 | 0xEE12 | 0xFC |
M0G3507QRGZRQ1 | 0x34E0 | 0xC5 | M0G3506QDGS32RQ1 | 0xEE12 | 0x6C |
M0G3507QSPTRQ1 | 0x34E0 | 0xE3 | M0G3506QDGS28RQ1 | 0xEE12 | 0x71 |
M0G3507QRHBRQ1 | 0x34E0 | 0xAC | M0G3505QPMRQ1 | 0x704E | 0x7B |
M0G3507QDGS32RQ1 | 0x34E0 | 0xF6 | M0G3505QRGZRQ1 | 0x704E | 0xC9 |
M0G3507QDGS28RQ1 | 0x34E0 | 0xEA | M0G3505QPTRQ1 | 0x704E | 0x9C |
M0G3506QPMRQ1 | 0xEE12 | 0x7B | M0G3505QRHBRQ1 | 0x704E | 0x26 |
M0G3506QRGZRQ1 | 0xEE12 | 0xD2 | M0G3505QDGS32RQ1 | 0x704E | 0x7F |
M0G3506QPTRQ1 | 0xEE12 | 0x5A | M0G3505QDGS28RQ1 | 0x704E | 0x4C |