SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
The general purpose input/output (GPIO) peripheral provides the user with a means to write data out and read data in to and from the device pins. Through the use of the Port A and Port B GPIO peripherals, these devices support up to 60 GPIO pins.
The key features of the GPIO module include:
For more details, see the GPIO chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.