Design Kits and Evaluation Modules
MSPM0 LaunchPad (LP) Boards:
LP-MSPM0G3507
Empowers you to immediately start developing on the industry’s
best integrated analog and most cost-optimized general purpose
MSPM0 MCU family. Exposes all device pins and functionality;
includes some built-in circuitry, out-of-box software demos, and
on-board XDS110 debug probe for
programming/debugging/EnergyTrace.
The LP ecosystem includes dozens of BoosterPack
stackable plug-in modules to extend functionality.
MSPM0 Software Development
Kit (SDK)
Contains software drivers, middleware libraries, documentation, tools, and code examples that create a familiar and easy user experience for all MSPM0 devices.
MSP Software Diagnostics
Library
Collection of functional safety software to assist customers to meet their functional safety requirements .
Software Development Tools
TI
Developer Zone
Start your evaluation and development on a web browser without any
installation. Cloud tools also have a downloadable, offline
version.
TI Resource Explorer
Online portal to TI SDKs. Accessible in CCS IDE or in TI Cloud
Tools.
SysConfig
Intuitive GUI to configure device and peripherals, resolve system
conflicts, generate configuration code, and automate pin mux
settings. Accessible in CCS IDE ,in TI Cloud Tools or a
standalone version. (offline version)
MSP Academy
Great starting point for all developers to learn about the MSPM0
MCU Platform with training modules that span a wide range of
topics. Part of TIRex.
GUI Composer
GUIs that simplify evaluation of certain MSPM0 features, such as
configuring and monitoring a fully integrated analog signal
chain without any code needed.
IDE & compiler toolchains
Code Composer Studio™ (CCS)
Code Composer Studio is an integrated development environment
(IDE) for TI's microcontrollers and processors. It comprises a
suite of tools used to develop and debug embedded applications.
CCS is completely free to use and is available on Eclipse and
Theia frameworks.
IAR Embedded Workbench® IDE
IAR Embedded Workbench for Arm delivers a complete development
toolchain for building and debugging embedded applications for
MSPM0.The included IAR C/C++ Compiler generates highly optimized
code for your application, and the C-SPY Debugger is a fully
integrated debugger for source and disassembly level debugging
with support for complex code and data breakpoint.
Keil® MDK IDE
Arm Keil MDK is a complete debugger and C/C++ compiler toolchain for building and debugging embedded applications for MSPM0.Keil MDK includes a fully integrated debugger for source and disassembly level debugging. MDK
provides full CMSIS compliance.
TI Arm-Clang
TI Arm Clang is included in the Code Composer Studio IDE.
GNU Arm Embedded
Toolchain
The MSPM0 SDK supports development using the open-source Arm GNU Toolchain. Arm GCC is supported by Code Composer Studio IDE (CCS).